Click on the links in the table below to download. z:\gcc.html
TI has partnered with Red Hat to bring you a new and fully supported open
source compiler. This free GCC compiler has no code size limit. In
addition, this compiler can be used standalone or selected within Code Composer Studio 6.0.
Date
2015-04-27
Includes
MSP Debug Stack v3.5.0.1
Key Changes in This Release
New Device Support
RF430F5175, RF430F5155, RF430F5144
MSP430FR5922(1)
MSBDebugStack Changes
Native 64 BIT OS X 10.9 (Mavericks) support
Remove LPT support including HIL.DLL on Windows
Remove LPMx.5 debug support for all F5xx/F6xx and FR57xx devices due to hardware limitation
MSBDebugStack Bug Fixes
Fixed that ISR was executed in the background when single stepping
Fixed that ADC12 was running with a too high clock speed on MSP-FET and eZ-FET
Fixed that MSP430FR4133 does not automatically resume running after fuse blow
Fixed that buffer access on system event was not checked against null pointer
Fixed race condition between EnergyTrace event and EnergyTrace reset
Fixed that the VMAIFG bit inside the SFR register was set to "1" because of debugger connect
Known Issues
The MSP430FR4133 (Gradon) is currently not fully supported by GDB + GDB Agent.
When running the GNU debugger on Microsoft Windows, pressing Ctrl-C may terminate the debugger.
The GDB Agent is not able to connect to MSP430L092 target devices.
The GDB Agent is not able to connect to RF430FRL15xH target devices.
Older Releases
1_00_00_00 Initial release (version 271, beta) 1_00_01_00 Minor update - source code only (version 317, beta) 1_01_00_00 Version 371, beta 2_00_00_00 Version 14r1-10, first official production release 2_01_01_00 MSP430 Debug Stack update and compiler 3_02_02_00 MSP430 Debug Stack, compiler, support files 3_02_03_00 MSP430 Debug Stack, compiler, support files
Get started today in Windows or Linux environments!