TIOVX User Guide
|
Files | |
file | tivx.h [code] |
Interface to TI extension APIs. | |
file | tivx_debug.h [code] |
The Internal Debugging API. | |
file | tivx_event.h [code] |
Interface to Event APIs. | |
file | tivx_ext_raw_image.h [code] |
The TI Raw Image extension. | |
file | tivx_ext_super_node.h [code] |
The TI Super Node extension. | |
file | tivx_log_rt.h [code] |
Interface to TI run-time logging APIs. | |
file | tivx_mem.h [code] |
Interface to Memory allocation and deallocation APIs. | |
file | tivx_mutex.h [code] |
Interface to Mutex APIs. | |
file | tivx_obj_desc.h [code] |
Interface to object descriptor. | |
file | tivx_queue.h [code] |
Interface to Queue APIs. | |
file | tivx_target_kernel.h [code] |
Interface to kernel APIs on target. | |
file | tivx_task.h [code] |
Interface to Task APIs. | |
file | tivx_tensor.h [code] |
Interface to Tensor APIs (modeled after OpenVX 1.2 tensor support) | |