XDAIS
dais-x04
|
Defines the creation time parameters for all ISPHDEC1 instance objects. More...
#include <isphdec1.h>
Data Fields | |
XDAS_Int16 | size |
XDAS_Int16 | compandingLaw |
XDAS_Int16 | packingType |
XDAS_Int16 | codecSelection |
XDAS_Int16 | bitRate |
XDAS_Int16 | reserved |
XDAS_Int8 ** | tablesPtr |
Defines the creation time parameters for all ISPHDEC1 instance objects.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details. XDAS_Int16 ISPHDEC1_Params::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int16 ISPHDEC1_Params::compandingLaw |
Optional, codec-specific companding law. See your codec-specific interface documentation options.
XDAS_Int16 ISPHDEC1_Params::packingType |
Optional, codec-specific packing type. See your codec-specific interface documentation options.
XDAS_Int16 ISPHDEC1_Params::codecSelection |
Optional, codec-specific selection. See your codec-specific interface documentation options.
XDAS_Int16 ISPHDEC1_Params::bitRate |
Optional, codec-specific bit rate. See your codec-specific interface documentation options.
XDAS_Int16 ISPHDEC1_Params::reserved |
Reserved - serves to pad this structure.
XDAS_Int8** ISPHDEC1_Params::tablesPtr |
Optional pointer to the codec's initialization tables.