XDAIS
dais-x04
|
Defines instance status parameters. More...
#include <isphdec1.h>
Data Fields | |
XDAS_Int16 | size |
XDAS_Int16 | postFilter |
XDAS_Int32 | extendedError |
Extended error information. | |
XDM1_SingleBufDesc | data |
XDAS_Int16 | compandingLaw |
XDAS_Int16 | packingType |
XDM_AlgBufInfo | bufInfo |
XDAS_Int16 | codecSelection |
XDAS_Int16 | bitRate |
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int16 ISPHDEC1_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int16 ISPHDEC1_Status::postFilter |
Provides the current postFilter setting.
XDAS_Int32 ISPHDEC1_Status::extendedError |
Extended error information.
XDM1_SingleBufDesc ISPHDEC1_Status::data |
Buffer descriptor for data passing.
data.buf
to NULL.XDAS_Int16 ISPHDEC1_Status::compandingLaw |
Optional, codec-specific companding law. See your codec-specific interface documentation options.
XDAS_Int16 ISPHDEC1_Status::packingType |
Optional, codec-specific packing type. See your codec-specific interface documentation options.
XDM_AlgBufInfo ISPHDEC1_Status::bufInfo |
Input and output buffer information.
XDAS_Int16 ISPHDEC1_Status::codecSelection |
Optional, codec-specific codec selection. See your codec-specific interface documentation options.
XDAS_Int16 ISPHDEC1_Status::bitRate |
Optional, codec-specific bit rate. See your codec-specific interface documentation options.