XDAIS
dais-x04
|
Defines the input arguments for all ISPHDEC1 instance process function. More...
#include <isphdec1.h>
Data Fields | |
XDAS_Int16 | size |
XDAS_Int16 | frameType |
XDM1_SingleBufDesc | data |
Defines the input arguments for all ISPHDEC1 instance process function.
XDAS_Int16 ISPHDEC1_InArgs::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int16 ISPHDEC1_InArgs::frameType |
Frame type of this buffer.
XDM1_SingleBufDesc ISPHDEC1_InArgs::data |
Raw data output for data transmission.