XDAIS
dais-x04
|
Single buffer descriptor. More...
#include <xdm.h>
Data Fields | |
XDAS_Int8 * | buf |
XDAS_Int32 | bufSize |
XDAS_Int32 | accessMask |
Single buffer descriptor.
XDAS_Int8* XDM1_SingleBufDesc::buf |
Pointer to a buffer address.
XDAS_Int32 XDM1_SingleBufDesc::bufSize |
Size of buf
in 8-bit bytes.
XDAS_Int32 XDM1_SingleBufDesc::accessMask |
Mask filled by the algorithm, declaring how the buffer was accessed by the algorithm processor.