XDAIS
dais-x04
|
Defines the input arguments for all IAUDENC1 instance process function. More...
#include <iaudenc1.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | numInSamples |
XDM1_SingleBufDesc | ancData |
Defines the input arguments for all IAUDENC1 instance process function.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 IAUDENC1_InArgs::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IAUDENC1_InArgs::numInSamples |
Number of Input Samples per Channel.
XDM1_SingleBufDesc IAUDENC1_InArgs::ancData |
Ancillary Data.