Defines the creation time parameters for all ISPHDEC1 instance objects. More...
#include <isphdec1.h>
Data Fields | |
XDAS_Int16 | size |
XDAS_Int16 | compandingLaw |
XDAS_Int16 | packingType |
XDAS_Int16 | codecSelection |
XDAS_Int16 | bitRate |
XDAS_Int16 | reserved |
XDAS_Int8 ** | tablesPtr |
Defines the creation time parameters for all ISPHDEC1 instance objects.
size
parameter. size
field must be correctly set by the caller. Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Optional, codec-specific companding law. See your codec-specific interface documentation options.
Optional, codec-specific packing type. See your codec-specific interface documentation options.
Optional, codec-specific selection. See your codec-specific interface documentation options.
Optional, codec-specific bit rate. See your codec-specific interface documentation options.
Reserved - serves to pad this structure.
Optional pointer to the codec's initialization tables.