XDM Speech/Voice Interface (G.726)

Enumerations

enum  ISPEECH1_G726_BitRate {
  ISPEECH1_G726_BITRATE_16 = 0,
  ISPEECH1_G726_BITRATE_24 = 1,
  ISPEECH1_G726_BITRATE_32 = 2,
  ISPEECH1_G726_BITRATE_40 = 3,
  ISPEECH1_G726_BITRATE_DEFAULT = ISPEECH1_G726_BITRATE_40
}
 

Bit rate selection for G726.

More...
enum  ISPEECH1_G726_CompandingLaw {
  ISPEECH1_G726_COMPAND_LINEAR = 0,
  ISPEECH1_G726_COMPAND_ALAW = 1,
  ISPEECH1_G726_COMPAND_ULAW = 2,
  ISPEECH1_G726_COMPAND_DEFAULT = ISPEECH1_G726_COMPAND_LINEAR
}
 

Companding law of encoder input and decoder output samples.

More...
enum  ISPEECH1_G726_PackingType {
  ISPEECH1_G726_PACKTYPE_LINEAR = 0,
  ISPEECH1_G726_PACKTYPE_RTPSPECIAL = 1,
  ISPEECH1_G726_PACKTYPEFORMAT_DEFAULT = ISPEECH1_G726_PACKTYPE_LINEAR
}
 

Packing Type defintions for G.726.

More...

Detailed Description

This is the XDM speech/voice interface shared between the various G.726 codecs.


Enumeration Type Documentation

Bit rate selection for G726.

Enumerator:
ISPEECH1_G726_BITRATE_16 

16 kbps

ISPEECH1_G726_BITRATE_24 

24 kbps

ISPEECH1_G726_BITRATE_32 

32 kbps

ISPEECH1_G726_BITRATE_40 

40 kbps

ISPEECH1_G726_BITRATE_DEFAULT 

Default setting.

Companding law of encoder input and decoder output samples.

Enumerator:
ISPEECH1_G726_COMPAND_LINEAR 

Linear

ISPEECH1_G726_COMPAND_ALAW 

A-law

ISPEECH1_G726_COMPAND_ULAW 

Mu-law

ISPEECH1_G726_COMPAND_DEFAULT 

Default setting.

Packing Type defintions for G.726.

Enumerator:
ISPEECH1_G726_PACKTYPE_LINEAR 

Linear packing.

ISPEECH1_G726_PACKTYPE_RTPSPECIAL 

RTP special format.

ISPEECH1_G726_PACKTYPEFORMAT_DEFAULT 

Default setting.

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated