TI-RTOS for TivaC
2.14.04.31
|
UARTCC3200 Object. More...
#include <UARTCC3200.h>
Data Fields | |
struct { | |
bool opened:1 | |
UART_Mode readMode:1 | |
UART_Mode writeMode:1 | |
UART_DataMode readDataMode:1 | |
UART_DataMode writeDataMode:1 | |
UART_ReturnMode readReturnMode:1 | |
UART_Echo readEcho:1 | |
bool bufTimeout:1 | |
bool callCallback:1 | |
bool drainByISR:1 | |
bool rxEnabled:1 | |
bool txEnabled:1 | |
} | state |
HwiP_Handle | hwiHandle |
ClockP_Handle | timeoutClk |
uint32_t | baudRate |
UART_LEN | dataLength |
UART_STOP | stopBits |
UART_PAR | parityType |
RingBuf_Object | ringBuffer |
UARTCC3200_FxnSet | readFxns |
unsigned char * | readBuf |
size_t | readSize |
size_t | readCount |
SemaphoreP_Handle | readSem |
unsigned int | readTimeout |
UART_Callback | readCallback |
const unsigned char * | writeBuf |
size_t | writeSize |
size_t | writeCount |
SemaphoreP_Handle | writeSem |
unsigned int | writeTimeout |
UART_Callback | writeCallback |
unsigned int | writeEmptyClkTimeout |
ClockP_Handle | txFifoEmptyClk |
Power_NotifyObj | postNotify |
UARTCC3200 Object.
The application must not access any member variables of this structure!
bool UARTCC3200_Object::opened |
UART_Mode UARTCC3200_Object::readMode |
UART_Mode UARTCC3200_Object::writeMode |
UART_DataMode UARTCC3200_Object::readDataMode |
UART_DataMode UARTCC3200_Object::writeDataMode |
UART_ReturnMode UARTCC3200_Object::readReturnMode |
UART_Echo UARTCC3200_Object::readEcho |
bool UARTCC3200_Object::bufTimeout |
bool UARTCC3200_Object::callCallback |
bool UARTCC3200_Object::drainByISR |
bool UARTCC3200_Object::rxEnabled |
bool UARTCC3200_Object::txEnabled |
struct { ... } UARTCC3200_Object::state |
HwiP_Handle UARTCC3200_Object::hwiHandle |
ClockP_Handle UARTCC3200_Object::timeoutClk |
uint32_t UARTCC3200_Object::baudRate |
UART_LEN UARTCC3200_Object::dataLength |
UART_STOP UARTCC3200_Object::stopBits |
UART_PAR UARTCC3200_Object::parityType |
RingBuf_Object UARTCC3200_Object::ringBuffer |
UARTCC3200_FxnSet UARTCC3200_Object::readFxns |
unsigned char* UARTCC3200_Object::readBuf |
size_t UARTCC3200_Object::readSize |
size_t UARTCC3200_Object::readCount |
SemaphoreP_Handle UARTCC3200_Object::readSem |
unsigned int UARTCC3200_Object::readTimeout |
UART_Callback UARTCC3200_Object::readCallback |
const unsigned char* UARTCC3200_Object::writeBuf |
size_t UARTCC3200_Object::writeSize |
size_t UARTCC3200_Object::writeCount |
SemaphoreP_Handle UARTCC3200_Object::writeSem |
unsigned int UARTCC3200_Object::writeTimeout |
UART_Callback UARTCC3200_Object::writeCallback |
unsigned int UARTCC3200_Object::writeEmptyClkTimeout |
ClockP_Handle UARTCC3200_Object::txFifoEmptyClk |
Power_NotifyObj UARTCC3200_Object::postNotify |