TI-RTOS for TivaC
2.14.04.31
|
Shown below is a matrix of available links to TI-RTOS driver documentation. Specific driver implementations may contain additional features not listed in the Driver Interface.
Driver Interfaces | Tiva C Implementations |
---|---|
EMAC | EMACSnow.h |
GPIO | GPIOTiva.h |
I2C | I2CTiva.h |
PWM | PWMTiva.h PWMTimerTiva.h |
SDSPI | SDSPITiva.h |
SPI | SPITivaDMA.h |
UART | UARTTiva.h UARTTivaDMA.h |
USBMSCHFatFs | USBMSCHFatFsTiva.h |
Watchdog | WatchdogTiva.h |
WiFi | WiFiCC3100.h |