TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
UDMACC26XX hardware attributes. More...
#include <UDMACC26XX.h>
Data Fields | |
uint32_t | baseAddr |
Power_Resource | powerMngrId |
uint8_t | intNum |
uint8_t | intPriority |
UDMACC26XX error interrupt priority. More... | |
UDMACC26XX hardware attributes.
uint32_t UDMACC26XX_HWAttrs::baseAddr |
Base adddress for UDMACC26XX
Referenced by UDMACC26XX_channelDisable(), UDMACC26XX_channelDone(), UDMACC26XX_channelEnable(), and UDMACC26XX_clearInterrupt().
Power_Resource UDMACC26XX_HWAttrs::powerMngrId |
UDMACC26XX Peripheral's power manager ID
uint8_t UDMACC26XX_HWAttrs::intNum |
UDMACC26XX error interrupt number
uint8_t UDMACC26XX_HWAttrs::intPriority |
UDMACC26XX error interrupt priority.
The CC26xx uses three of the priority bits, meaning ~0 has the same effect as (7 << 5). (7 << 5) will apply the lowest priority. (0 << 5) will apply the highest priority.