![]() |
![]() |
|
TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
UART Parameters. More...
#include <UART.h>

Data Fields | |
| UART_Mode | readMode |
| UART_Mode | writeMode |
| unsigned int | readTimeout |
| unsigned int | writeTimeout |
| UART_Callback | readCallback |
| UART_Callback | writeCallback |
| UART_ReturnMode | readReturnMode |
| UART_DataMode | readDataMode |
| UART_DataMode | writeDataMode |
| UART_Echo | readEcho |
| uint32_t | baudRate |
| UART_LEN | dataLength |
| UART_STOP | stopBits |
| UART_PAR | parityType |
| void * | custom |
UART Parameters.
UART parameters are used to with the UART_open() call. Default values for these parameters are set using UART_Params_init().
| UART_Mode UART_Params::readMode |
Mode for all read calls
| UART_Mode UART_Params::writeMode |
Mode for all write calls
| unsigned int UART_Params::readTimeout |
Timeout for read semaphore
| unsigned int UART_Params::writeTimeout |
Timeout for write semaphore
| UART_Callback UART_Params::readCallback |
Pointer to read callback
| UART_Callback UART_Params::writeCallback |
Pointer to write callback
| UART_ReturnMode UART_Params::readReturnMode |
Receive return mode
| UART_DataMode UART_Params::readDataMode |
Type of data being read
| UART_DataMode UART_Params::writeDataMode |
Type of data being written
| UART_Echo UART_Params::readEcho |
Echo received data back
| uint32_t UART_Params::baudRate |
Baud rate for UART
| UART_LEN UART_Params::dataLength |
Data length for UART
| UART_STOP UART_Params::stopBits |
Stop bits for UART
| UART_PAR UART_Params::parityType |
Parity bit type for UART
| void* UART_Params::custom |
Custom argument used by driver implementation