TI-RTOS for SimpleLink Wireless MCUs
2.14.02.22
|
GPIO device specific driver configuration structure. More...
#include <GPIOMSP430.h>
Data Fields | |
GPIO_PinConfig * | pinConfigs |
GPIO_CallbackFxn * | callbacks |
uint32_t | numberOfPinConfigs |
uint32_t | numberOfCallbacks |
GPIO device specific driver configuration structure.
GPIO_PinConfig* GPIOMSP430_Config::pinConfigs |
Pointer to the board's PinConfig array
GPIO_CallbackFxn* GPIOMSP430_Config::callbacks |
Pointer to the board's callback array
uint32_t GPIOMSP430_Config::numberOfPinConfigs |
Number of configs defined
uint32_t GPIOMSP430_Config::numberOfCallbacks |
Number of callbacks defined