TI-RTOS Drivers  tidrivers_full_2_20_01_10
Data Fields
PDMCC26XX_pcmBuffer Struct Reference

PCM buffer pointed to in a PDMCC26XX_BufferRequest. More...

#include <PDMCC26XX.h>

Collaboration diagram for PDMCC26XX_pcmBuffer:
Collaboration graph
[legend]

Data Fields

PDMCC26XX_metaData metaData
 
uint8_t pBuffer []
 

Detailed Description

PCM buffer pointed to in a PDMCC26XX_BufferRequest.

Field Documentation

PDMCC26XX_metaData PDMCC26XX_pcmBuffer::metaData

Metadata for the buffer

uint8_t PDMCC26XX_pcmBuffer::pBuffer[]

PCM data buffer


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated