TI-RTOS Drivers  tidrivers_full_2_20_01_10
TI-RTOS Full Driver API Reference

TI-RTOS Drivers

Shown below is a matrix of available TI-RTOS drivers.

NOTE: Please view the Device Specific driver implementations as they may contain or exclude certain features that are defined in the top level interfaces.

Driver Interfaces Concerto M3
Implementations
CC13xx/CC26xx
Implementations
CC3200
Implementations
MSP430
Implementations
MSP432
Implementations
Tiva C
Implementations
ADC.h ADCCC26XX.h ADCMSP432.h
ADCBuf.h ADCBufCC26XX.h
Camera.h CameraCC3200DMA.h
Crypto CryptoCC26XX.h
EMAC.h EMACTiva.h EMACSnow.h
GPIO.h GPIOTiva.h GPIOCC3200.h GPIOMSP430.h GPIOMSP432.h GPIOTiva.h
I2C.h I2CTiva.h I2CCC26XX.h I2CCC3200.h I2CUSCIB.h
I2CEUSCIB.h
I2CMSP432.h I2CTiva.h
I2S.h I2SCC3200DMA.h
PDM PDMCC26XX.h
PDMCC26XX_util.h
PIN.h PINCC26XX.h
Power.h PowerCC26XX.h PowerCC3200.h PowerMSP432.h
PWM.h PWMTimerCC26XX.h PWMTimerCC3200.h PWMTimerMSP432.h PWMTiva.h
PWMTimerTiva.h
RF RF.h
SDHost SDHostCC3200.h
SDSPI.h SDSPITiva.h SDSPICC3200.h SDSPIUSCIA.h
SDSPIUSCIB.h
SDSPIEUSCIA.h
SDSPIEUSCIB.h
SDSPIMSP432.h SDSPITiva.h
SPI.h SPITivaDMA.h SPICC26XXDMA.h SPICC3200DMA.h SPIUSCIADMA.h
SPIUSCIBDMA.h
SPIEUSCIADMA.h
SPIEUSCIBDMA.h
SPIMSP432DMA.h SPITivaDMA.h
UART.h UARTTiva.h UARTCC26XX.h UARTCC3200.h
UARTCC3200DMA.h
UARTUSCIA.h
UARTEUSCIA.h
UARTMSP432.h UARTTiva.h
UARTTivaDMA.h
UDMA UDMACC26XX.h
USBMSCHFatFs.h USBMSCHFatFsTiva.h USBMSCHFatFsTiva.h
Watchdog.h WatchdogTiva.h WatchdogCC3200.h WatchdogMSP430.h WatchdogMSP432.h WatchdogTiva.h
WiFi.h WiFiCC3200.h WiFiCC3100.h WiFiCC3100.h WiFiCC3100.h

TI-RTOS Driver Utilities

These driver utilities are helper modules available to TI-RTOS drivers. Shown below is a list of utility modules available to drivers:

TI-RTOS Driver Ports

The Driver Ports layer is an abstraction layer to simplify the port of TI-RTOS drivers to other real-time operating systems. Shown below is a list of modules used by the ports layer:

TI-RTOS Middleware

Middleware modules are device and development board independent software modules that only depend on TI-RTOS drivers for its functionality. Shown below is a list generic middleware modules available to applications:

Copyright 2016, Texas Instruments Incorporated