TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
A PDMCC26XX_I2S_StreamNotification data structure is used with PDMCC26XX_I2S_CallbackFxn(). Provides notification about available buffers and potential errors. More...
#include <PDMCC26XX_util.h>
Data Fields | |
void * | arg |
PDMCC26XX_I2S_Status | status |
A PDMCC26XX_I2S_StreamNotification data structure is used with PDMCC26XX_I2S_CallbackFxn(). Provides notification about available buffers and potential errors.
void* PDMCC26XX_I2S_StreamNotification::arg |
Argument to be passed to the callback function
PDMCC26XX_I2S_Status PDMCC26XX_I2S_StreamNotification::status |
Status code set by PDMCC26XX_I2S driver