TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
The PDMCC26XX_Config structure contains a set of pointers used to characterize the PDMCC26XX driver implementation. More...
#include <PDMCC26XX.h>
Data Fields | |
void * | object |
void const * | hwAttrs |
The PDMCC26XX_Config structure contains a set of pointers used to characterize the PDMCC26XX driver implementation.
void* PDMCC26XX_Config::object |
Pointer to a driver specific data object
void const* PDMCC26XX_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure