TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
GPTimer Global configuration. More...
#include <GPTimerCC26XX.h>
Data Fields | |
GPTimerCC26XX_Object * | object |
const GPTimerCC26XX_HWAttrs * | hwAttrs |
GPTimerCC26XX_Part | timerPart |
GPTimer Global configuration.
The GPTimerCC26XX_Config structure contains a set of pointers used to characterize the GPTimer driver implementation. An example structure is shown below:
GPTimerCC26XX_Object* GPTimerCC26XX_Config::object |
const GPTimerCC26XX_HWAttrs* GPTimerCC26XX_Config::hwAttrs |
GPTimerCC26XX_Part GPTimerCC26XX_Config::timerPart |