TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
Macros | |
#define | I2SCC3200DMA_CMD_SET_ZEROBUF_LEN I2S_CMD_RESERVED + 0 |
#define | I2SCC3200DMA_CMD_SET_EMPTYBUF_LEN I2S_CMD_RESERVED + 1 |
I2S_CMD_* macros are general command codes for I2S_control(). Not all I2S driver implementations support these command codes.
I2SCC3200DMA_CMD_* macros are command codes only defined in the I2SCC3200DMA.h driver implementation and need to:
#define I2SCC3200DMA_CMD_SET_ZEROBUF_LEN I2S_CMD_RESERVED + 0 |
#define I2SCC3200DMA_CMD_SET_EMPTYBUF_LEN I2S_CMD_RESERVED + 1 |