TI-RTOS Drivers  tidrivers_full_2_20_01_10
sdspi Directory Reference
Directory dependency graph for sdspi:
sdspi

Files

file  SDSPICC3200.h [code]
 SDSPI driver implementation for a CC3200 SPI peripheral used with the SDSPI driver.
 
file  SDSPIEUSCIA.h [code]
 SDSPI driver implementation for a USCI SPI peripheral used with the SDSPI driver.
 
file  SDSPIEUSCIB.h [code]
 SDSPI driver implementation for a USCI SPI peripheral used with the SDSPI driver.
 
file  SDSPIMSP432.h [code]
 SDSPI driver implementation using an EUSCI SPI peripheral for MSP432.
 
file  SDSPITiva.h [code]
 SDSPI driver implementation for a Tiva SPI peripheral used with the SDSPI driver.
 
file  SDSPIUSCIA.h [code]
 SDSPI driver implementation for a USCI SPI peripheral used with the SDSPI driver.
 
file  SDSPIUSCIB.h [code]
 SDSPI driver implementation for a USCI SPI peripheral used with the SDSPI driver.
 
Copyright 2016, Texas Instruments Incorporated