IPC API  3.23.01.03
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Fields
MmRpc_FxnCtx Struct Reference

Function call context structure. More...

#include <MmRpc.h>

Collaboration diagram for MmRpc_FxnCtx:
Collaboration graph

Data Fields

uint32_t fxn_id
 
uint32_t num_params
 
MmRpc_Param params [(10)]
 
uint32_t num_xlts
 
MmRpc_XltxltAry
 

Detailed Description

Function call context structure.

Field Documentation

uint32_t MmRpc_FxnCtx::fxn_id

function id to call

uint32_t MmRpc_FxnCtx::num_params

number of parameters in params array

MmRpc_Param MmRpc_FxnCtx::params[(10)]

the array of parameters

uint32_t MmRpc_FxnCtx::num_xlts

number of translations in xltAry

MmRpc_Xlt* MmRpc_FxnCtx::xltAry

array of translations


The documentation for this struct was generated from the following file:
Copyright 2014, Texas Instruments Incorporated