IPC API  3.23.01.03
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Fields
MmRpc_Param Struct Reference

MmRpc_Param type. More...

#include <MmRpc.h>

Collaboration diagram for MmRpc_Param:
Collaboration graph

Data Fields

MmRpc_ParamType type
 
union {
   struct {
      size_t   size
 
      size_t   data
 
   }   scalar
 
   struct {
      size_t   size
 
      size_t   addr
 
      size_t   handle
 
   }   ptr
 
   struct {
      size_t   size
 
      size_t   base
 
      size_t   offset
 
      size_t   handle
 
   }   offPtr
 
param
 

Detailed Description

MmRpc_Param type.

Field Documentation

MmRpc_ParamType MmRpc_Param::type

parameter type

size_t MmRpc_Param::size

size of the data

size of the data referenced

size (bytes) of param structure

size_t MmRpc_Param::data

data (pass by value)

struct { ... } MmRpc_Param::scalar
size_t MmRpc_Param::addr

pointer value

size_t MmRpc_Param::handle

memory allocator handle

struct { ... } MmRpc_Param::ptr
size_t MmRpc_Param::base

param address

size_t MmRpc_Param::offset

offset within param

struct { ... } MmRpc_Param::offPtr
union { ... } MmRpc_Param::param

The documentation for this struct was generated from the following file:
Copyright 2014, Texas Instruments Incorporated