Framework Components Application Programming Interface (API)  fc-t15
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Macros | Data Structures | Typedefs | Enumerations
ires_edma3Chan.h File Reference

Detailed Description

IRES EDMA3CHAN PROTOCOL Interface Definitions - Allows algorithms to request and receive handles representing EDMA3 resources associated with a single EDMA3 channel.

#include <ti/xdais/xdas.h>
#include <ti/xdais/ires_common.h>
Include dependency graph for ires_edma3Chan.h:
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Macros

#define IRES_EDMA3CHAN_PROTOCOLNAME   "ti.sdo.fc.ires.edma3chan"
 Name used to describe this protocol.
#define EDMA3CHAN_MODNAME   "ti.sdo.fc.ires.edma3chan"
 Name to pass to Diags_setMask() to enable logging for EDMA3CHAN functions.
#define IRES_EDMA3CHAN_PROTOCOLREVISION_1_0_0   {1, 0, 0}
 Protocol Revision for the 1.0.0 version of resource.
#define IRES_EDMA3CHAN_SETPROTOCOLREVISION_1_0_0(rev)
#define IRES_EDMA3CHAN_PROTOCOLREVISION_2_0_0   {2, 0, 0}
 Protocol Revision for the 2.0.0 version of resource.
#define IRES_EDMA3CHAN_SETPROTOCOLREVISION_2_0_0(rev)
#define IRES_EDMA3CHAN_MAXPARAMS   512
 Maximum number of params and tccs that can be requested in one handle.
#define IRES_EDMA3CHAN_MAXTCCS   32
#define IRES_EDMA3CHAN_NUMDESTTYPES   8
#define IRES_EDMA3CHAN_PARAM_ANY   512
 Macros to represent different PaRam, Channel and tcc types.
#define IRES_EDMA3CHAN_PARAM_NONE   513
#define IRES_EDMA3CHAN_TCC_ANY   514
#define IRES_EDMA3CHAN_TCC_NONE   515
#define IRES_EDMA3CHAN_EDMACHAN_ANY   516
#define IRES_EDMA3CHAN_QDMACHAN_ANY   516
#define IRES_EDMA3CHAN_CHAN_NONE   518

Data Structures

struct  IRES_EDMA3CHAN_PaRamStruct
 Representation of actual PaRam hardware registers. More...
struct  IRES_EDMA3CHAN_ProtocolArgs
 EDMA3 Linked Transfer Protocol Arguments definition. More...
struct  IRES_EDMA3CHAN_Obj
 Object returned to the algorithm requesting EDMA3 resources. More...
struct  IRES_EDMA3CHAN_EDMA3ShadowRegister
 Defines the shadow register part of the EDMA3 CC Register Layer. More...
struct  IRES_EDMA3CHAN_EDMA3DraeRegister
 Defines the Region Enable register part of the EDMA3 CC Register Layer. More...
struct  IRES_EDMA3CHAN_EDMA3RegisterLayer
 Defines the EDMA3 CC Register Layout. More...
struct  IRES_EDMA3CHAN_Properties
 Static Resource Properties. More...
struct  IRES_EDMA3CHAN2_Obj
 Object returned to the algorithm requesting EDMA3 resources. More...

Typedefs

typedef struct IRES_EDMA3CHAN_ObjIRES_EDMA3CHAN_Handle
 Handle to "logical" EDMA3CHAN resource, version {1,0,0}.
typedef struct
IRES_EDMA3CHAN2_Obj
IRES_EDMA3CHAN2_Handle
 Handle to "logical" EDMA3CHAN resource, version {2,0,0}.
typedef struct
IRES_EDMA3CHAN_PaRamStruct 
IRES_EDMA3CHAN_PaRamStruct
 Representation of actual PaRam hardware registers.
typedef struct
IRES_EDMA3CHAN_ProtocolArgs 
IRES_EDMA3CHAN_ProtocolArgs
 EDMA3 Linked Transfer Protocol Arguments definition.
typedef struct IRES_EDMA3CHAN_Obj IRES_EDMA3CHAN_Obj
 Object returned to the algorithm requesting EDMA3 resources.
typedef struct
IRES_EDMA3CHAN_EDMA3ShadowRegister 
IRES_EDMA3CHAN_EDMA3ShadowRegister
 Defines the shadow register part of the EDMA3 CC Register Layer.
typedef struct
IRES_EDMA3CHAN_EDMA3DraeRegister 
IRES_EDMA3CHAN_EDMA3DraeRegister
 Defines the Region Enable register part of the EDMA3 CC Register Layer.
typedef struct
IRES_EDMA3CHAN_EDMA3RegisterLayer 
IRES_EDMA3CHAN_EDMA3RegisterLayer
 Defines the EDMA3 CC Register Layout.
typedef struct
IRES_EDMA3CHAN_Properties 
IRES_EDMA3CHAN_Properties
 Static Resource Properties.
typedef enum
IRES_EDMA3CHAN_DmaDestType 
IRES_EDMA3CHAN_DmaDestType
 Describes the Destination type of DMA writes This information is used to distribute different types of DMA writes to different EDMA3 Queues.
typedef struct IRES_EDMA3CHAN2_Obj IRES_EDMA3CHAN2_Obj
 Object returned to the algorithm requesting EDMA3 resources.

Enumerations

enum  IRES_EDMA3CHAN_DmaDestType {
  INTMEMORY0 = 0,
  INTMEMORY1 = 1,
  INTMEMORY2 = 2,
  EXTMEMORY0 = 3,
  EXTMEMORY1 = 4,
  EXTMEMORY2 = 5,
  OTHER0 = 6,
  OTHER1 = 7
}
 Describes the Destination type of DMA writes This information is used to distribute different types of DMA writes to different EDMA3 Queues. More...
Copyright 2013, Texas Instruments Incorporated