Defines the shadow register part of the EDMA3 CC Register Layer.
More...
#include <ires_edma3Chan.h>
Data Fields |
volatile unsigned int | ER |
volatile unsigned int | ERH |
volatile unsigned int | ECR |
volatile unsigned int | ECRH |
volatile unsigned int | ESR |
volatile unsigned int | ESRH |
volatile unsigned int | CER |
volatile unsigned int | CERH |
volatile unsigned int | EER |
volatile unsigned int | EERH |
volatile unsigned int | EECR |
volatile unsigned int | EECRH |
volatile unsigned int | EESR |
volatile unsigned int | EESRH |
volatile unsigned int | SER |
volatile unsigned int | SERH |
volatile unsigned int | SECR |
volatile unsigned int | SECRH |
volatile unsigned char | RSVD0 [8] |
volatile unsigned int | IER |
volatile unsigned int | IERH |
volatile unsigned int | IECR |
volatile unsigned int | IECRH |
volatile unsigned int | IESR |
volatile unsigned int | IESRH |
volatile unsigned int | IPR |
volatile unsigned int | IPRH |
volatile unsigned int | ICR |
volatile unsigned int | ICRH |
volatile unsigned int | IEVAL |
volatile unsigned char | RSVD1 [4] |
volatile unsigned int | QER |
volatile unsigned int | QEER |
volatile unsigned int | QEECR |
volatile unsigned int | QEESR |
volatile unsigned int | QSER |
volatile unsigned int | QSECR |
volatile unsigned char | RSVD2 [360] |
Detailed Description
Defines the shadow register part of the EDMA3 CC Register Layer.
Field Documentation
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::ER |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::ERH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::ECR |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::ECRH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::ESR |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::ESRH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::CER |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::CERH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::EER |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::EERH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::EECR |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::EECRH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::EESR |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::EESRH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::SER |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::SERH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::SECR |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::SECRH |
volatile unsigned char IRES_EDMA3CHAN_EDMA3ShadowRegister::RSVD0[8] |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::IER |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::IERH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::IECR |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::IECRH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::IESR |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::IESRH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::IPR |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::IPRH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::ICR |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::ICRH |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::IEVAL |
volatile unsigned char IRES_EDMA3CHAN_EDMA3ShadowRegister::RSVD1[4] |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::QER |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::QEER |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::QEECR |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::QEESR |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::QSER |
volatile unsigned int IRES_EDMA3CHAN_EDMA3ShadowRegister::QSECR |
volatile unsigned char IRES_EDMA3CHAN_EDMA3ShadowRegister::RSVD2[360] |
The documentation for this struct was generated from the following file: