Framework Components Application Programming Interface (API)
fc-t15
|
Object returned to the algorithm requesting EDMA3 resources. More...
#include <ires_edma3Chan.h>
Data Fields | |
IRES_Obj | ires |
IRES_EDMA3CHAN_PaRamStruct * | shadowPaRams |
unsigned int * | assignedPaRamAddresses |
short * | assignedPaRamIndices |
short * | assignedTccIndices |
short | assignedNumPaRams |
short | assignedNumTccs |
short | assignedQdmaChannelIndex |
short | assignedEdmaChannelIndex |
unsigned int | esrBitMaskL |
unsigned int | esrBitMaskH |
unsigned int | iprBitMaskL |
unsigned int | iprBitMaskH |
Object returned to the algorithm requesting EDMA3 resources.
IRES_Obj IRES_EDMA3CHAN_Obj::ires |
IRES_EDMA3CHAN_PaRamStruct* IRES_EDMA3CHAN_Obj::shadowPaRams |
Actual programmed shadow paRam entries.
unsigned int* IRES_EDMA3CHAN_Obj::assignedPaRamAddresses |
Physical Addresses of assigned paRams.
short* IRES_EDMA3CHAN_Obj::assignedPaRamIndices |
Assigned paRam Indices
short* IRES_EDMA3CHAN_Obj::assignedTccIndices |
Assigned Tcc Indices
short IRES_EDMA3CHAN_Obj::assignedNumPaRams |
Number of assigned paRams
short IRES_EDMA3CHAN_Obj::assignedNumTccs |
Number of assigned tccs
short IRES_EDMA3CHAN_Obj::assignedQdmaChannelIndex |
Assigned QDMA channel.
@remarks This may be #IRES_EDMA3CHAN_CHAN_NONE if no QDMA channel was requested.
short IRES_EDMA3CHAN_Obj::assignedEdmaChannelIndex |
Assigned EDMA channel.
@remarks This may be #IRES_EDMA3CHAN_CHAN_NONE if no EDMA channel was requested.
unsigned int IRES_EDMA3CHAN_Obj::esrBitMaskL |
Event set register bit mask (low).
esrBitMaskH
to trigger EDMA channel (if requested). unsigned int IRES_EDMA3CHAN_Obj::esrBitMaskH |
Event set register bit mask (high).
esrBitMaskL
to trigger EDMA channel (if requested). unsigned int IRES_EDMA3CHAN_Obj::iprBitMaskL |
Interrupt pending register bit mask (low).
iprBitMaskH
to pend on transfer completion. unsigned int IRES_EDMA3CHAN_Obj::iprBitMaskH |
Interrupt pending register bit mask (high).
iprBitMaskL
to pend on transfer completion.