Go to the documentation of this file.00001
00043 #if !defined (OMAP2530_HAL_INTGEN_H)
00044 #define OMAP2530_HAL_INTGEN_H
00045
00046
00047
00048 #include <dsplink.h>
00049
00050
00051 #include <omap2530_hal.h>
00052
00053
00054 #if defined (__cplusplus)
00055 extern "C" {
00056 #endif
00057
00058
00085 NORMAL_API
00086 DSP_STATUS
00087 OMAP2530_halIntCtrl (IN Pvoid halObj,
00088 IN DSP_IntCtrlCmd cmd,
00089 IN Uint32 intId,
00090 IN OUT Pvoid arg) ;
00091
00092
00093 #if defined (__cplusplus)
00094 }
00095 #endif
00096
00097
00098 #endif