00001 00043 #if !defined (DM6446GEM_PHY_SHMEM_H) 00044 #define DM6446GEM_PHY_SHMEM_H 00045 00046 00047 /* ----------------------------------- DSP/BIOS Link */ 00048 #include <dsplink.h> 00049 00050 /* ----------------------------------- Hardware Abstraction Layer */ 00051 #include <hal.h> 00052 00053 00054 #if defined (__cplusplus) 00055 extern "C" { 00056 #endif 00057 00058 00065 extern HAL_Interface DM6446GEM_shmemInterface ; 00066 00067 00068 /* ============================================================================ 00069 * @func DM6446GEM_phyShmemInit 00070 * 00071 * @brief Initializes Shared Driver/device. 00072 * 00073 * @param halObject. 00074 * HAL object. 00075 * 00076 * @return DSP_SOK 00077 * Operation successfully completed. 00078 * DSP_EFAIL 00079 * All other error conditions. 00080 * 00081 * @pre None. 00082 * 00083 * @post None. 00084 * 00085 * @see None 00086 * ============================================================================ 00087 */ 00088 NORMAL_API 00089 DSP_STATUS 00090 DM6446GEM_phyShmemInit (IN Pvoid halObj) ; 00091 00092 00093 /* ============================================================================ 00094 * @func DM6446GEM_phyShmemExit 00095 * 00096 * @brief Finalizes Shared Driver/device. 00097 * 00098 * @param halObject. 00099 * HAL object. 00100 * 00101 * @return DSP_SOK 00102 * Operation successfully completed. 00103 * DSP_EFAIL 00104 * All other error conditions. 00105 * 00106 * @pre None. 00107 * 00108 * @post None. 00109 * 00110 * @see None 00111 * ============================================================================ 00112 */ 00113 NORMAL_API 00114 DSP_STATUS 00115 DM6446GEM_phyShmemExit (IN Pvoid halObj) ; 00116 00117 00118 #if defined (__cplusplus) 00119 } 00120 #endif 00121 00122 00123 #endif /* !defined (DM6446GEM_PHY_SHMEM_H) */