Security Handover Message Description¶
This chapter provides information on System Firmware API for Security handover. The only available API is listed below.
| TISCI Message ID | Message Name | Available in GP | Avialable in HS-FS | 
|---|---|---|---|
| 0x9030 | TISCI_MSG_SEC_HANDOVER | Yes | Yes | 
This document must be read along side
- Performing Security Handover and
 - Security Board Configuration, specifically Security Handover
 
API Description¶
TISCI Message ID¶
TISCI_MSG_SEC_HANDOVER          (0x9030U)
Message for handing over subset of security functionality to another core. Only available on certain platforms.
struct tisci_msg_security_handover_req
Request for security handover message
| Parameter | Type | Description | 
|---|---|---|
| hdr | struct tisci_header | Generic TISCI message header. | 
This message can only be sent by the host specified in security board configuration.
struct tisci_msg_security_handover_resp
Response for security handover message
| Parameter | Type | Description | 
|---|---|---|
| hdr | struct tisci_header | Generic TISCI message header. ACK response indicates that security handover is successful NACK response indicates that security handover has failed |