KEYRING TISCI Description¶
Note
This feature is only supported in j721S2, j784S4, am62px, am62x, am62ax and am64x devices
This chapter provides information on System Firmware API for Keyring. The available API are listed below.
| TISCI Message ID | Message Name | Available in GP | Available in HS-FS | 
|---|---|---|---|
| 0x9039 | TISCI_MSG_KEYRING_IMPORT | NO* | NO* | 
API Description¶
TISCI Message ID¶
TISCI_MSG_KEYRING_IMPORT          (0X9039U)
Message to import keyring
struct tisci_msg_keyring_import_req
Request for importing a keyring
| Parameter | Type | Description | 
|---|---|---|
| hdr | struct tisci_header | Common TI-SCI header | 
| keyring_lo | u32 | Lower 32-bit memory location of the encrypted keyring | 
| keyring_hi | u32 | Higher 32-bit memory location of the encrypted keyring | 
struct tisci_msg_keyring_import_resp
Response to the keyring import
| Parameter | Type | Description | 
|---|---|---|
| hdr | struct tisci_header | Generic TISCI message header. ACK response indicates that the imported keyring has been successfully decrypted and authenticated. NACK response indicates that the keyring import could not be completed. |