Data Structures | Macros | Enumerations | Variables
ComparatorMSP432E4.h File Reference
#include <stdint.h>
#include <stdbool.h>
#include <stddef.h>
#include <ti/drivers/dpl/HwiP.h>
#include <ti/drivers/gpio/GPIOMSP432E4.h>
#include <ti/devices/msp432e4/driverlib/comp.h>
Include dependency graph for ComparatorMSP432E4.h:

Go to the source code of this file.

Data Structures

struct  ComparatorMSP432E4_HWAttrs
 ComparatorMSP432E4 Hardware attributes. More...
 
struct  ComparatorMSP432E4_Object
 ComparatorMSP432E4 Object. More...
 

Macros

#define ComparatorMSP432E4_EVENT_RISING   (Comparator_EVENT_RESERVED + 1)
 
#define ComparatorMSP432E4_EVENT_FALLING   (Comparator_EVENT_RESERVED + 2)
 
#define ComparatorMSP432E4_EVENT_EDGE   (Comparator_EVENT_RESERVED + 3)
 
#define ComparatorMSP432E4_EVENT_HIGH   (Comparator_EVENT_RESERVED + 4)
 
#define ComparatorMSP432E4_EVENT_LOW   (Comparator_EVENT_RESERVED + 5)
 
#define COMP0_OUTPUT_PIN_PD0   GPIOMSP432E4_pinConfigMask(GPIOMSP432E4_PORTD, 0, 0)
 
#define COMP0_OUTPUT_PIN_PL2   GPIOMSP432E4_pinConfigMask(GPIOMSP432E4_PORTL, 2, 0)
 
#define COMP1_OUTPUT_PIN_PD1   GPIOMSP432E4_pinConfigMask(GPIOMSP432E4_PORTD, 1, 0)
 
#define COMP1_OUTPUT_PIN_PL3   GPIOMSP432E4_pinConfigMask(GPIOMSP432E4_PORTL, 3, 0)
 
#define COMP2_OUTPUT_PIN_PD2   GPIOMSP432E4_pinConfigMask(GPIOMSP432E4_PORTD, 2, 0)
 
#define COMP_NO_OUTPUT   (0)
 

Enumerations

enum  ComparatorMSP432E4_ReferenceLevel {
  ComparatorMSP432E4_REF_OFF = COMP_REF_OFF, ComparatorMSP432E4_REF_0V = COMP_REF_0V, ComparatorMSP432E4_REF_0_1375V = COMP_REF_0_1375V, ComparatorMSP432E4_REF_0_275V = COMP_REF_0_275V,
  ComparatorMSP432E4_REF_0_4125V = COMP_REF_0_4125V, ComparatorMSP432E4_REF_0_55V = COMP_REF_0_55V, ComparatorMSP432E4_REF_0_6875V = COMP_REF_0_6875V, ComparatorMSP432E4_REF_0_825V = COMP_REF_0_825V,
  ComparatorMSP432E4_REF_0_928125V = COMP_REF_0_928125V, ComparatorMSP432E4_REF_0_9625V = COMP_REF_0_9625V, ComparatorMSP432E4_REF_1_03125V = COMP_REF_1_03125V, ComparatorMSP432E4_REF_1_134375V = COMP_REF_1_134375V,
  ComparatorMSP432E4_REF_1_1V = COMP_REF_1_1V, ComparatorMSP432E4_REF_1_2375V = COMP_REF_1_2375V, ComparatorMSP432E4_REF_1_340625V = COMP_REF_1_340625V, ComparatorMSP432E4_REF_1_375V = COMP_REF_1_375V,
  ComparatorMSP432E4_REF_1_44375V = COMP_REF_1_44375V, ComparatorMSP432E4_REF_1_5125V = COMP_REF_1_5125V, ComparatorMSP432E4_REF_1_546875V = COMP_REF_1_546875V, ComparatorMSP432E4_REF_1_65V = COMP_REF_1_65V,
  ComparatorMSP432E4_REF_1_753125V = COMP_REF_1_753125V, ComparatorMSP432E4_REF_1_7875V = COMP_REF_1_7875V, ComparatorMSP432E4_REF_1_85625V = COMP_REF_1_85625V, ComparatorMSP432E4_REF_1_925V = COMP_REF_1_925V,
  ComparatorMSP432E4_REF_1_959375V = COMP_REF_1_959375V, ComparatorMSP432E4_REF_2_0625V = COMP_REF_2_0625V, ComparatorMSP432E4_REF_2_165625V = COMP_REF_2_165625V, ComparatorMSP432E4_REF_2_26875V = COMP_REF_2_26875V,
  ComparatorMSP432E4_REF_2_371875V = COMP_REF_2_371875V
}
 ComparatorMSP432E4 Reference Level These fields are used by MSP432E4 HWAttrs to specify the voltage output of the shared internal reference. More...
 
enum  ComparatorMSP432E4_ADCTriggerLevel {
  ComparatorMSP432E4_TRIG_NONE = COMP_TRIG_NONE, ComparatorMSP432E4_TRIG_HIGH = COMP_TRIG_HIGH, ComparatorMSP432E4_TRIG_LOW = COMP_TRIG_LOW, ComparatorMSP432E4_TRIG_RISE = COMP_TRIG_RISE,
  ComparatorMSP432E4_TRIG_FALL = COMP_TRIG_FALL, ComparatorMSP432E4_TRIG_BOTH = COMP_TRIG_BOTH
}
 ComparatorMSP432E4 Trigger Level These fields are used by ComparatorMSP432E4_HWAttrs to specify the comparator output conditions to trigger an ADC conversion on each device. Check the ADC section of the TRM for a full description of ADC trigger options. More...
 
enum  ComparatorMSP432E4_PositiveInputChannel { ComparatorMSP432E4_INPUT_PIN = COMP_ASRCP_PIN, ComparatorMSP432E4_INPUT_PIN0 = COMP_ASRCP_PIN0, ComparatorMSP432E4_INPUT_REF = COMP_ASRCP_REF }
 ComparatorMSP432E4 Positive Input Channel These fields are intended to serve as the options for the Comparator.h API Positive Terminal inputs. More...
 

Variables

const Comparator_FxnTable ComparatorMSP432E4_fxnTable
 

Enumeration Type Documentation

§ ComparatorMSP432E4_ReferenceLevel

ComparatorMSP432E4 Reference Level These fields are used by MSP432E4 HWAttrs to specify the voltage output of the shared internal reference.

Enumerator
ComparatorMSP432E4_REF_OFF 
ComparatorMSP432E4_REF_0V 
ComparatorMSP432E4_REF_0_1375V 
ComparatorMSP432E4_REF_0_275V 
ComparatorMSP432E4_REF_0_4125V 
ComparatorMSP432E4_REF_0_55V 
ComparatorMSP432E4_REF_0_6875V 
ComparatorMSP432E4_REF_0_825V 
ComparatorMSP432E4_REF_0_928125V 
ComparatorMSP432E4_REF_0_9625V 
ComparatorMSP432E4_REF_1_03125V 
ComparatorMSP432E4_REF_1_134375V 
ComparatorMSP432E4_REF_1_1V 
ComparatorMSP432E4_REF_1_2375V 
ComparatorMSP432E4_REF_1_340625V 
ComparatorMSP432E4_REF_1_375V 
ComparatorMSP432E4_REF_1_44375V 
ComparatorMSP432E4_REF_1_5125V 
ComparatorMSP432E4_REF_1_546875V 
ComparatorMSP432E4_REF_1_65V 
ComparatorMSP432E4_REF_1_753125V 
ComparatorMSP432E4_REF_1_7875V 
ComparatorMSP432E4_REF_1_85625V 
ComparatorMSP432E4_REF_1_925V 
ComparatorMSP432E4_REF_1_959375V 
ComparatorMSP432E4_REF_2_0625V 
ComparatorMSP432E4_REF_2_165625V 
ComparatorMSP432E4_REF_2_26875V 
ComparatorMSP432E4_REF_2_371875V 

§ ComparatorMSP432E4_ADCTriggerLevel

ComparatorMSP432E4 Trigger Level These fields are used by ComparatorMSP432E4_HWAttrs to specify the comparator output conditions to trigger an ADC conversion on each device. Check the ADC section of the TRM for a full description of ADC trigger options.

Enumerator
ComparatorMSP432E4_TRIG_NONE 
ComparatorMSP432E4_TRIG_HIGH 
ComparatorMSP432E4_TRIG_LOW 
ComparatorMSP432E4_TRIG_RISE 
ComparatorMSP432E4_TRIG_FALL 
ComparatorMSP432E4_TRIG_BOTH 

§ ComparatorMSP432E4_PositiveInputChannel

ComparatorMSP432E4 Positive Input Channel These fields are intended to serve as the options for the Comparator.h API Positive Terminal inputs.

The comparators on the MSP432E4 support three positive input sources: the module-specific input pin, all sharing the input pin of Comparator 0, and using a (shared) internal reference.

Enumerator
ComparatorMSP432E4_INPUT_PIN 
ComparatorMSP432E4_INPUT_PIN0 
ComparatorMSP432E4_INPUT_REF 

Variable Documentation

§ ComparatorMSP432E4_fxnTable

const Comparator_FxnTable ComparatorMSP432E4_fxnTable
© Copyright 1995-2020, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale