Here is a list of all modules:
SlNet group | Interface for general SlNet services |
SlNetErr group | Provide BSD and proprietary errors |
SlNetIf group | Controls standard stack/interface options and capabilities |
SlNetSock group | Controls standard client/server sockets options and capabilities |
SlNetUtils group | Sockets related commands and configuration |
HTTP definitions (both client and server) | HTTP definitions common to both clients and servers |
HTTP Client | The HTTP client provides APIs to connect to, and communicate with, HTTP Servers |
HTTP Server | The HTTP server provides APIs to instantiate an HTTP server, and handle requests from HTTP clients |
MQTT Client | The MQTTClient Module provides an easy-to-use API to enable constrained and deeply embedded micro-controller based products to interact with cloud or network based MQTT servers. The users of MQTTClient services, while benefiting from the abstraction of the MQTT protocol, will find them suitable for varied deployments of MQTT subscribers and/or publishers |
MQTT Server | |
SNTP Client | The SNTP client provides APIs to synchronize the local time with a server that provides time synchronization services using Network Time Protocol (NTP) |