70 #define CFGTAG_OS 0x0001 71 #define CFGTAG_IP 0x0002 72 #define CFGTAG_SERVICE 0x0003 73 #define CFGTAG_IPNET 0x0004 74 #define CFGTAG_ROUTE 0x0005 75 #define CFGTAG_CLIENT 0x0006 76 #define CFGTAG_SYSINFO 0x0007 77 #define CFGTAG_ACCT 0x0008 86 #define CFGTAG_MAX 0x0010 98 #define CFGITEM_SERVICE_TELNET 0x0001 99 #define CFGITEM_SERVICE_HTTP 0x0002 100 #define CFGITEM_SERVICE_NAT 0x0003 101 #define CFGITEM_SERVICE_DHCPSERVER 0x0004 102 #define CFGITEM_SERVICE_DHCPCLIENT 0x0005 103 #define CFGITEM_SERVICE_DNSSERVER 0x0006 104 #define CFGITEM_SERVICE_MAX 0x0006 153 #define CIS_FLG_IFIDXVALID 0x0001 154 #define CIS_FLG_RESOLVEIP 0x0002 155 #define CIS_FLG_CALLBYIP 0x0004 156 #define CIS_FLG_RESTARTIPTERM 0x0008 173 #define CIS_SRV_STATUS_DISABLED 0x0000 174 #define CIS_SRV_STATUS_WAIT 0x0001 175 #define CIS_SRV_STATUS_IPTERM 0x0002 176 #define CIS_SRV_STATUS_FAILED 0x0003 177 #define CIS_SRV_STATUS_ENABLED 0x0004 293 #define CFG_DOMAIN_MAX 64 306 #define CFG_NETTYPE_DYNAMIC 0x0001 307 #define CFG_NETTYPE_VIRTUAL 0x0002 308 #define CFG_NETTYPE_DHCPS 0x0004 350 #define CFG_HOSTNAME_MAX 256 363 #define CFG_CLIENTTYPE_DYNAMIC 1 364 #define CFG_CLIENTTYPE_STATIC 2 366 #define CFG_CLIENTSTATUS_PENDING 1 367 #define CFG_CLIENTSTATUS_VALID 2 368 #define CFG_CLIENTSTATUS_STATIC 3 369 #define CFG_CLIENTSTATUS_INVALID 4 381 #define CFGITEM_ACCT_SYSTEM 1 382 #define CFGITEM_ACCT_PPP 1 383 #define CFGITEM_ACCT_REALM 1 385 #define CFG_ACCTSTR_MAX 32 395 #define CFG_ACCTFLG_CH1 0x1000 396 #define CFG_ACCTFLG_CH2 0x2000 397 #define CFG_ACCTFLG_CH3 0x4000 398 #define CFG_ACCTFLG_CH4 0x8000 399 #define CFG_ACCTFLG_CHALL 0xF000 421 #define CFGITEM_DHCP_DOMAINNAMESERVER 6 422 #define CFGITEM_DHCP_HOSTNAME 12 423 #define CFGITEM_DHCP_NBNS 44 424 #define CFGITEM_DHCP_CLIENT_OPTION 61 426 #define CFGITEM_SYSINFO_REALM1 256 427 #define CFGITEM_SYSINFO_REALM2 257 428 #define CFGITEM_SYSINFO_REALM3 258 429 #define CFGITEM_SYSINFO_REALM4 259 430 #define CFGITEM_SYSINFO_REALMPPP 260 448 #define CFGITEM_IP_ICMPDOREDIRECT 1 449 #define CFGITEM_IP_ICMPTTL 2 450 #define CFGITEM_IP_ICMPTTLECHO 3 451 #define CFGITEM_IP_IPINDEXSTART 4 452 #define CFGITEM_IP_IPFORWARDING 5 453 #define CFGITEM_IP_IPNATENABLE 6 454 #define CFGITEM_IP_IPFILTERENABLE 7 455 #define CFGITEM_IP_IPREASMMAXTIME 8 456 #define CFGITEM_IP_IPREASMMAXSIZE 9 457 #define CFGITEM_IP_DIRECTEDBCAST 10 458 #define CFGITEM_IP_TCPREASMMAXPKT 11 459 #define CFGITEM_IP_RTCENABLEDEBUG 12 460 #define CFGITEM_IP_RTCADVTIME 13 461 #define CFGITEM_IP_RTCADVLIFE 14 462 #define CFGITEM_IP_RTCADVPREF 15 463 #define CFGITEM_IP_RTARPDOWNTIME 16 464 #define CFGITEM_IP_RTKEEPALIVETIME 17 465 #define CFGITEM_IP_RTARPINACTIVITY 18 467 #define CFGITEM_IP_RTCLONETIMEOUT 19 468 #define CFGITEM_IP_RTDEFAULTMTU 20 469 #define CFGITEM_IP_SOCKTTLDEFAULT 21 470 #define CFGITEM_IP_SOCKTOSDEFAULT 22 471 #define CFGITEM_IP_SOCKMAXCONNECT 23 472 #define CFGITEM_IP_SOCKTIMECONNECT 24 473 #define CFGITEM_IP_SOCKTIMEIO 25 474 #define CFGITEM_IP_SOCKTCPTXBUF 26 475 #define CFGITEM_IP_SOCKTCPRXBUF 27 476 #define CFGITEM_IP_SOCKTCPRXLIMIT 28 477 #define CFGITEM_IP_SOCKUDPRXLIMIT 29 478 #define CFGITEM_IP_SOCKMINTX 30 479 #define CFGITEM_IP_SOCKMINRX 31 480 #define CFGITEM_IP_PIPETIMEIO 32 481 #define CFGITEM_IP_PIPEBUFMAX 33 482 #define CFGITEM_IP_PIPEMINTX 34 483 #define CFGITEM_IP_PIPEMINRX 35 484 #define CFGITEM_IP_TCPKEEPIDLE 36 485 #define CFGITEM_IP_TCPKEEPINTVL 37 486 #define CFGITEM_IP_TCPKEEPMAXIDLE 38 487 #define CFGITEM_IP_ICMPDONTREPLYBCAST 39 489 #define CFGITEM_IP_ICMPDONTREPLYMCAST 40 492 #define CFGITEM_IP_RTGARP 41 500 #define CFGITEM_IP_ICMPDONTREPLYECHO 42 501 #define CFGITEM_IP_UDPSENDICMPPORTUNREACH 43 503 #define CFGITEM_IP_TCPSENDRST 44 505 #define CFGITEM_IP_SOCKRAWETHRXLIMIT 45 507 #define CFGITEM_IP_MAX 46 511 #define CFGITEM_OS_DBGPRINTLEVEL 1 512 #define CFGITEM_OS_DBGABORTLEVEL 2 513 #define CFGITEM_OS_TASKPRILOW 3 514 #define CFGITEM_OS_TASKPRINORM 4 515 #define CFGITEM_OS_TASKPRIHIGH 5 516 #define CFGITEM_OS_TASKPRIKERN 6 517 #define CFGITEM_OS_TASKSTKLOW 7 518 #define CFGITEM_OS_TASKSTKNORM 8 519 #define CFGITEM_OS_TASKSTKHIGH 9 520 #define CFGITEM_OS_TASKSTKBOOT 10 521 #define CFGITEM_OS_MAX 10 CISARGS cisargs
Definition: netcfg.h:255
void * hRoute
Definition: netcfg.h:321
uint32_t TimeExpire
Definition: netcfg.h:359
CISARGS cisargs
Definition: netcfg.h:263
uint32_t IPDestAddr
Definition: netcfg.h:318
uint32_t NetType
Definition: netcfg.h:297
void * hBind
Definition: netcfg.h:300
uint32_t IPAddr
Definition: netcfg.h:298
uint32_t IPDestMask
Definition: netcfg.h:319
Common service arguments.
Definition: netcfg.h:111
uint32_t Status
Definition: netcfg.h:354
NTPARAM_HTTP param
Definition: netcfg.h:248
uint32_t IfIdx
Definition: netcfg.h:200
uint32_t Mode
Definition: netcfg.h:152
NTPARAM_DHCPS param
Definition: netcfg.h:264
CISARGS cisargs
Definition: netcfg.h:271
Definition: telnetif.h:60
NTPARAM_NAT param
Definition: netcfg.h:256
uint32_t ClientType
Definition: netcfg.h:353
uint32_t Flags
Definition: netcfg.h:389
uint32_t IPGateAddr
Definition: netcfg.h:320
uint32_t Item
Definition: netcfg.h:119
void(* pCbSrv)(uint32_t Item, uint32_t Status, uint32_t Code, void *hCfgEntry)
Definition: netcfg.h:228
CISARGS cisargs
Definition: netcfg.h:236
NTPARAM_TELNET param
Definition: netcfg.h:237
uint32_t TimeStatus
Definition: netcfg.h:358
void * hService
Definition: netcfg.h:129
uint32_t ReportCode
Definition: netcfg.h:188
CISARGS cisargs
Definition: netcfg.h:247
CISARGS cisargs
Definition: netcfg.h:279
uint32_t Status
Definition: netcfg.h:172
NTPARAM_DHCP param
Definition: netcfg.h:272
uint32_t IPAddr
Definition: netcfg.h:211
uint32_t IPAddr
Definition: netcfg.h:355
uint32_t IPMask
Definition: netcfg.h:299