![]() |
![]() |
|
MSP432E4 DriverLib API Guide
1.11.00.03
|
#include <stdint.h>#include <stdbool.h>

Go to the source code of this file.
Functions | |
| void | I2CIntRegister (uint32_t ui32Base, void(*pfnHandler)(void)) |
| void | I2CIntUnregister (uint32_t ui32Base) |
| void | I2CTxFIFOConfigSet (uint32_t ui32Base, uint32_t ui32Config) |
| void | I2CTxFIFOFlush (uint32_t ui32Base) |
| void | I2CRxFIFOConfigSet (uint32_t ui32Base, uint32_t ui32Config) |
| void | I2CRxFIFOFlush (uint32_t ui32Base) |
| uint32_t | I2CFIFOStatus (uint32_t ui32Base) |
| void | I2CFIFODataPut (uint32_t ui32Base, uint8_t ui8Data) |
| uint32_t | I2CFIFODataPutNonBlocking (uint32_t ui32Base, uint8_t ui8Data) |
| uint32_t | I2CFIFODataGet (uint32_t ui32Base) |
| uint32_t | I2CFIFODataGetNonBlocking (uint32_t ui32Base, uint8_t *pui8Data) |
| void | I2CMasterBurstLengthSet (uint32_t ui32Base, uint8_t ui8Length) |
| uint32_t | I2CMasterBurstCountGet (uint32_t ui32Base) |
| void | I2CMasterGlitchFilterConfigSet (uint32_t ui32Base, uint32_t ui32Config) |
| void | I2CSlaveFIFOEnable (uint32_t ui32Base, uint32_t ui32Config) |
| void | I2CSlaveFIFODisable (uint32_t ui32Base) |
| bool | I2CMasterBusBusy (uint32_t ui32Base) |
| bool | I2CMasterBusy (uint32_t ui32Base) |
| void | I2CMasterControl (uint32_t ui32Base, uint32_t ui32Cmd) |
| uint32_t | I2CMasterDataGet (uint32_t ui32Base) |
| void | I2CMasterDataPut (uint32_t ui32Base, uint8_t ui8Data) |
| void | I2CMasterDisable (uint32_t ui32Base) |
| void | I2CMasterEnable (uint32_t ui32Base) |
| uint32_t | I2CMasterErr (uint32_t ui32Base) |
| void | I2CMasterInitExpClk (uint32_t ui32Base, uint32_t ui32I2CClk, bool bFast) |
| void | I2CMasterIntClear (uint32_t ui32Base) |
| void | I2CMasterIntDisable (uint32_t ui32Base) |
| void | I2CMasterIntEnable (uint32_t ui32Base) |
| bool | I2CMasterIntStatus (uint32_t ui32Base, bool bMasked) |
| void | I2CMasterIntEnableEx (uint32_t ui32Base, uint32_t ui32IntFlags) |
| void | I2CMasterIntDisableEx (uint32_t ui32Base, uint32_t ui32IntFlags) |
| uint32_t | I2CMasterIntStatusEx (uint32_t ui32Base, bool bMasked) |
| void | I2CMasterIntClearEx (uint32_t ui32Base, uint32_t ui32IntFlags) |
| void | I2CMasterTimeoutSet (uint32_t ui32Base, uint32_t ui32Value) |
| void | I2CSlaveACKOverride (uint32_t ui32Base, bool bEnable) |
| void | I2CSlaveACKValueSet (uint32_t ui32Base, bool bACK) |
| uint32_t | I2CMasterLineStateGet (uint32_t ui32Base) |
| void | I2CMasterSlaveAddrSet (uint32_t ui32Base, uint8_t ui8SlaveAddr, bool bReceive) |
| uint32_t | I2CSlaveDataGet (uint32_t ui32Base) |
| void | I2CSlaveDataPut (uint32_t ui32Base, uint8_t ui8Data) |
| void | I2CSlaveDisable (uint32_t ui32Base) |
| void | I2CSlaveEnable (uint32_t ui32Base) |
| void | I2CSlaveInit (uint32_t ui32Base, uint8_t ui8SlaveAddr) |
| void | I2CSlaveAddressSet (uint32_t ui32Base, uint8_t ui8AddrNum, uint8_t ui8SlaveAddr) |
| void | I2CSlaveIntClear (uint32_t ui32Base) |
| void | I2CSlaveIntDisable (uint32_t ui32Base) |
| void | I2CSlaveIntEnable (uint32_t ui32Base) |
| void | I2CSlaveIntClearEx (uint32_t ui32Base, uint32_t ui32IntFlags) |
| void | I2CSlaveIntDisableEx (uint32_t ui32Base, uint32_t ui32IntFlags) |
| void | I2CSlaveIntEnableEx (uint32_t ui32Base, uint32_t ui32IntFlags) |
| bool | I2CSlaveIntStatus (uint32_t ui32Base, bool bMasked) |
| uint32_t | I2CSlaveIntStatusEx (uint32_t ui32Base, bool bMasked) |
| uint32_t | I2CSlaveStatus (uint32_t ui32Base) |
| void | I2CLoopbackEnable (uint32_t ui32Base) |
| #define I2C_INT_MASTER 0x00000001 |
| #define I2C_INT_SLAVE 0x00000002 |
| #define I2C_MASTER_CMD_SINGLE_SEND 0x00000007 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_SINGLE_RECEIVE 0x00000007 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_BURST_SEND_START 0x00000003 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_BURST_SEND_CONT 0x00000001 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_BURST_SEND_FINISH 0x00000005 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_BURST_SEND_STOP 0x00000004 |
| #define I2C_MASTER_CMD_BURST_SEND_ERROR_STOP 0x00000004 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_BURST_RECEIVE_START 0x0000000b |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_BURST_RECEIVE_CONT 0x00000009 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_BURST_RECEIVE_FINISH 0x00000005 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_BURST_RECEIVE_ERROR_STOP 0x00000004 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_QUICK_COMMAND 0x00000027 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_HS_MASTER_CODE_SEND 0x00000013 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_FIFO_SINGLE_SEND 0x00000046 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_FIFO_SINGLE_RECEIVE 0x00000046 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_FIFO_BURST_SEND_START 0x00000042 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_FIFO_BURST_SEND_CONT 0x00000040 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_FIFO_BURST_SEND_FINISH 0x00000044 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_FIFO_BURST_SEND_ERROR_STOP 0x00000004 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_FIFO_BURST_RECEIVE_START 0x0000004a |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_FIFO_BURST_RECEIVE_CONT 0x00000048 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_FIFO_BURST_RECEIVE_FINISH 0x00000044 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_CMD_FIFO_BURST_RECEIVE_ERROR_STOP 0x00000004 |
Referenced by I2CMasterControl().
| #define I2C_MASTER_GLITCH_FILTER_DISABLED 0 |
| #define I2C_MASTER_GLITCH_FILTER_1 0x00010000 |
| #define I2C_MASTER_GLITCH_FILTER_2 0x00020000 |
| #define I2C_MASTER_GLITCH_FILTER_3 0x00030000 |
| #define I2C_MASTER_GLITCH_FILTER_4 0x00040000 |
| #define I2C_MASTER_GLITCH_FILTER_8 0x00050000 |
| #define I2C_MASTER_GLITCH_FILTER_16 0x00060000 |
| #define I2C_MASTER_GLITCH_FILTER_32 0x00070000 |
| #define I2C_MASTER_ERR_NONE 0 |
Referenced by I2CMasterErr().
| #define I2C_MASTER_ERR_ADDR_ACK 0x00000004 |
| #define I2C_MASTER_ERR_DATA_ACK 0x00000008 |
| #define I2C_MASTER_ERR_ARB_LOST 0x00000010 |
| #define I2C_MASTER_ERR_CLK_TOUT 0x00000080 |
| #define I2C_SLAVE_ACT_NONE 0 |
| #define I2C_SLAVE_ACT_RREQ 0x00000001 |
| #define I2C_SLAVE_ACT_TREQ 0x00000002 |
| #define I2C_SLAVE_ACT_RREQ_FBR 0x00000005 |
| #define I2C_SLAVE_ACT_OWN2SEL 0x00000008 |
| #define I2C_SLAVE_ACT_QCMD 0x00000010 |
| #define I2C_SLAVE_ACT_QCMD_DATA 0x00000020 |
| #define I2C_MASTER_MAX_RETRIES 1000 |
| #define I2C_MASTER_INT_RX_FIFO_FULL 0x00000800 |
| #define I2C_MASTER_INT_TX_FIFO_EMPTY 0x00000400 |
| #define I2C_MASTER_INT_RX_FIFO_REQ 0x00000200 |
| #define I2C_MASTER_INT_TX_FIFO_REQ 0x00000100 |
| #define I2C_MASTER_INT_ARB_LOST 0x00000080 |
| #define I2C_MASTER_INT_STOP 0x00000040 |
| #define I2C_MASTER_INT_START 0x00000020 |
| #define I2C_MASTER_INT_NACK 0x00000010 |
| #define I2C_MASTER_INT_TX_DMA_DONE 0x00000008 |
| #define I2C_MASTER_INT_RX_DMA_DONE 0x00000004 |
| #define I2C_MASTER_INT_TIMEOUT 0x00000002 |
| #define I2C_MASTER_INT_DATA 0x00000001 |
| #define I2C_SLAVE_INT_RX_FIFO_FULL 0x00000100 |
| #define I2C_SLAVE_INT_TX_FIFO_EMPTY 0x00000080 |
| #define I2C_SLAVE_INT_RX_FIFO_REQ 0x00000040 |
| #define I2C_SLAVE_INT_TX_FIFO_REQ 0x00000020 |
| #define I2C_SLAVE_INT_TX_DMA_DONE 0x00000010 |
| #define I2C_SLAVE_INT_RX_DMA_DONE 0x00000008 |
| #define I2C_SLAVE_INT_STOP 0x00000004 |
| #define I2C_SLAVE_INT_START 0x00000002 |
| #define I2C_SLAVE_INT_DATA 0x00000001 |
Referenced by I2CSlaveIntDisable(), and I2CSlaveIntEnable().
| #define I2C_SLAVE_TX_FIFO_ENABLE 0x00000002 |
| #define I2C_SLAVE_RX_FIFO_ENABLE 0x00000004 |
| #define I2C_FIFO_CFG_TX_MASTER 0x00000000 |
| #define I2C_FIFO_CFG_TX_SLAVE 0x00008000 |
| #define I2C_FIFO_CFG_RX_MASTER 0x00000000 |
| #define I2C_FIFO_CFG_RX_SLAVE 0x80000000 |
| #define I2C_FIFO_CFG_TX_MASTER_DMA 0x00002000 |
| #define I2C_FIFO_CFG_TX_SLAVE_DMA 0x0000a000 |
| #define I2C_FIFO_CFG_RX_MASTER_DMA 0x20000000 |
| #define I2C_FIFO_CFG_RX_SLAVE_DMA 0xa0000000 |
| #define I2C_FIFO_CFG_TX_NO_TRIG 0x00000000 |
| #define I2C_FIFO_CFG_TX_TRIG_1 0x00000001 |
| #define I2C_FIFO_CFG_TX_TRIG_2 0x00000002 |
| #define I2C_FIFO_CFG_TX_TRIG_3 0x00000003 |
| #define I2C_FIFO_CFG_TX_TRIG_4 0x00000004 |
| #define I2C_FIFO_CFG_TX_TRIG_5 0x00000005 |
| #define I2C_FIFO_CFG_TX_TRIG_6 0x00000006 |
| #define I2C_FIFO_CFG_TX_TRIG_7 0x00000007 |
| #define I2C_FIFO_CFG_TX_TRIG_8 0x00000008 |
| #define I2C_FIFO_CFG_RX_NO_TRIG 0x00000000 |
| #define I2C_FIFO_CFG_RX_TRIG_1 0x00010000 |
| #define I2C_FIFO_CFG_RX_TRIG_2 0x00020000 |
| #define I2C_FIFO_CFG_RX_TRIG_3 0x00030000 |
| #define I2C_FIFO_CFG_RX_TRIG_4 0x00040000 |
| #define I2C_FIFO_CFG_RX_TRIG_5 0x00050000 |
| #define I2C_FIFO_CFG_RX_TRIG_6 0x00060000 |
| #define I2C_FIFO_CFG_RX_TRIG_7 0x00070000 |
| #define I2C_FIFO_CFG_RX_TRIG_8 0x00080000 |
| #define I2C_FIFO_RX_BELOW_TRIG_LEVEL 0x00040000 |
| #define I2C_FIFO_RX_FULL 0x00020000 |
| #define I2C_FIFO_RX_EMPTY 0x00010000 |
| #define I2C_FIFO_TX_BELOW_TRIG_LEVEL 0x00000004 |
| #define I2C_FIFO_TX_FULL 0x00000002 |
| #define I2C_FIFO_TX_EMPTY 0x00000001 |