![]() |
![]() |
|
SimpleLink Graphics Library
4.11.00.04
|

Go to the source code of this file.
Data Structures | |
| struct | Graphics_Button |
| This structure defines the characteristics of a Button. More... | |
Typedefs | |
| typedef struct Graphics_Button | Graphics_Button |
| This structure defines the characteristics of a Button. More... | |
Functions | |
| void | Graphics_drawButton (const Graphics_Context *context, const Graphics_Button *button) |
| bool | Graphics_isButtonSelected (const Graphics_Button *button, uint16_t x, uint16_t y) |
| void | Graphics_drawSelectedButton (const Graphics_Context *context, const Graphics_Button *button) |
| void | Graphics_drawReleasedButton (const Graphics_Context *context, const Graphics_Button *button) |
Variables | |
| Graphics_Context | g_sContext |
| typedef struct Graphics_Button Graphics_Button |
This structure defines the characteristics of a Button.
| Graphics_Context g_sContext |
Referenced by Graphics_drawButton(), Graphics_drawCheckBox(), Graphics_drawImageButton(), Graphics_drawRadioButton(), Graphics_drawReleasedButton(), Graphics_drawReleasedCheckBox(), Graphics_drawReleasedImageButton(), Graphics_drawReleasedRadioButton(), Graphics_drawSelectedButton(), Graphics_drawSelectedCheckBox(), Graphics_drawSelectedImageButton(), and Graphics_drawSelectedRadioButton().