Data Fields
tCompositeInstance Struct Reference

#include <usbdcomp.h>

Data Fields

uint32_t ui32USBBase
 
tDeviceInfo sDevInfo
 
tConfigDescriptor sConfigDescriptor
 
tDeviceDescriptor sDeviceDescriptor
 
tConfigHeader sCompConfigHeader
 
tConfigSection psCompSections [2]
 
tConfigSection * ppsCompSections [2]
 
uint32_t ui32DataSize
 
uint8_t * pui8Data
 
uint32_t ui32EP0Owner
 

Field Documentation

§ ui32USBBase

uint32_t tCompositeInstance::ui32USBBase

Referenced by USBDCompositeInit().

§ sDevInfo

tDeviceInfo tCompositeInstance::sDevInfo

Referenced by USBDCompositeInit().

§ sConfigDescriptor

tConfigDescriptor tCompositeInstance::sConfigDescriptor

§ sDeviceDescriptor

tDeviceDescriptor tCompositeInstance::sDeviceDescriptor

§ sCompConfigHeader

tConfigHeader tCompositeInstance::sCompConfigHeader

§ psCompSections

tConfigSection tCompositeInstance::psCompSections[2]

§ ppsCompSections

tConfigSection* tCompositeInstance::ppsCompSections[2]

§ ui32DataSize

uint32_t tCompositeInstance::ui32DataSize

§ pui8Data

uint8_t* tCompositeInstance::pui8Data

§ ui32EP0Owner

uint32_t tCompositeInstance::ui32EP0Owner

Referenced by USBDCompositeInit().


The documentation for this struct was generated from the following file:
Copyright 2017, Texas Instruments Incorporated