53 #include <ti/devices/msp432p4xx/inc/msp.h> 
   61 #define RESET_KEY   0x6900 
   62 #define RESET_HARD_RESET RSTCTL_RESET_REQ_HARD_REQ 
   63 #define RESET_SOFT_RESET RSTCTL_RESET_REQ_SOFT_REQ 
   65 #define RESET_SRC_0 RSTCTL_HARDRESET_CLR_SRC0 
   66 #define RESET_SRC_1 RSTCTL_HARDRESET_CLR_SRC1 
   67 #define RESET_SRC_2 RSTCTL_HARDRESET_CLR_SRC2 
   68 #define RESET_SRC_3 RSTCTL_HARDRESET_CLR_SRC3 
   69 #define RESET_SRC_4 RSTCTL_HARDRESET_CLR_SRC4 
   70 #define RESET_SRC_5 RSTCTL_HARDRESET_CLR_SRC5 
   71 #define RESET_SRC_6 RSTCTL_HARDRESET_CLR_SRC6 
   72 #define RESET_SRC_7 RSTCTL_HARDRESET_CLR_SRC7 
   73 #define RESET_SRC_8 RSTCTL_HARDRESET_CLR_SRC8 
   74 #define RESET_SRC_9 RSTCTL_HARDRESET_CLR_SRC9 
   75 #define RESET_SRC_10 RSTCTL_HARDRESET_CLR_SRC10 
   76 #define RESET_SRC_11 RSTCTL_HARDRESET_CLR_SRC11 
   77 #define RESET_SRC_12 RSTCTL_HARDRESET_CLR_SRC12 
   78 #define RESET_SRC_13 RSTCTL_HARDRESET_CLR_SRC13 
   79 #define RESET_SRC_14 RSTCTL_HARDRESET_CLR_SRC14 
   80 #define RESET_SRC_15 RSTCTL_HARDRESET_CLR_SRC15 
   82 #define RESET_VCCDET    RSTCTL_PSSRESET_STAT_VCCDET 
   83 #define RESET_SVSH_TRIP RSTCTL_PSSRESET_STAT_SVSMH 
   84 #define RESET_BGREF_BAD RSTCTL_PSSRESET_STAT_BGREF 
   86 #define RESET_LPM35   RSTCTL_PCMRESET_STAT_LPM35 
   87 #define RESET_LPM45   RSTCTL_PCMRESET_STAT_LPM45 
  338 #endif // __RESET_H__ 
void ResetCtl_clearSoftResetSource(uint32_t mask)
Definition: reset.c:50
void ResetCtl_clearHardResetSource(uint32_t mask)
Definition: reset.c:70
uint32_t ResetCtl_getHardResetSource(void)
Definition: reset.c:65
void ResetCtl_initiateSoftResetWithSource(uint32_t source)
Definition: reset.c:40
void ResetCtl_initiateHardReset(void)
Definition: reset.c:55
uint32_t ResetCtl_getPCMSource(void)
Definition: reset.c:85
uint32_t ResetCtl_getSoftResetSource(void)
Definition: reset.c:45
void ResetCtl_initiateHardResetWithSource(uint32_t source)
Definition: reset.c:60
void ResetCtl_clearPSSFlags(void)
Definition: reset.c:80
void ResetCtl_initiateSoftReset(void)
Definition: reset.c:35
uint32_t ResetCtl_getPSSSource(void)
Definition: reset.c:75
void ResetCtl_clearPCMFlags(void)
Definition: reset.c:90