|  |  | 
#include <ti/devices/msp432p4xx/inc/msp.h>#include <stdint.h>Go to the source code of this file.
| Macros | |
| #define | RESET_KEY 0x6900 | 
| #define | RESET_HARD_RESET RSTCTL_RESET_REQ_HARD_REQ | 
| #define | RESET_SOFT_RESET RSTCTL_RESET_REQ_SOFT_REQ | 
| #define | RESET_SRC_0 RSTCTL_HARDRESET_CLR_SRC0 | 
| #define | RESET_SRC_1 RSTCTL_HARDRESET_CLR_SRC1 | 
| #define | RESET_SRC_2 RSTCTL_HARDRESET_CLR_SRC2 | 
| #define | RESET_SRC_3 RSTCTL_HARDRESET_CLR_SRC3 | 
| #define | RESET_SRC_4 RSTCTL_HARDRESET_CLR_SRC4 | 
| #define | RESET_SRC_5 RSTCTL_HARDRESET_CLR_SRC5 | 
| #define | RESET_SRC_6 RSTCTL_HARDRESET_CLR_SRC6 | 
| #define | RESET_SRC_7 RSTCTL_HARDRESET_CLR_SRC7 | 
| #define | RESET_SRC_8 RSTCTL_HARDRESET_CLR_SRC8 | 
| #define | RESET_SRC_9 RSTCTL_HARDRESET_CLR_SRC9 | 
| #define | RESET_SRC_10 RSTCTL_HARDRESET_CLR_SRC10 | 
| #define | RESET_SRC_11 RSTCTL_HARDRESET_CLR_SRC11 | 
| #define | RESET_SRC_12 RSTCTL_HARDRESET_CLR_SRC12 | 
| #define | RESET_SRC_13 RSTCTL_HARDRESET_CLR_SRC13 | 
| #define | RESET_SRC_14 RSTCTL_HARDRESET_CLR_SRC14 | 
| #define | RESET_SRC_15 RSTCTL_HARDRESET_CLR_SRC15 | 
| #define | RESET_VCCDET RSTCTL_PSSRESET_STAT_VCCDET | 
| #define | RESET_SVSH_TRIP RSTCTL_PSSRESET_STAT_SVSMH | 
| #define | RESET_BGREF_BAD RSTCTL_PSSRESET_STAT_BGREF | 
| #define | RESET_LPM35 RSTCTL_PCMRESET_STAT_LPM35 | 
| #define | RESET_LPM45 RSTCTL_PCMRESET_STAT_LPM45 | 
| Functions | |
| void | ResetCtl_initiateSoftReset (void) | 
| void | ResetCtl_initiateSoftResetWithSource (uint32_t source) | 
| uint32_t | ResetCtl_getSoftResetSource (void) | 
| void | ResetCtl_clearSoftResetSource (uint32_t mask) | 
| void | ResetCtl_initiateHardReset (void) | 
| void | ResetCtl_initiateHardResetWithSource (uint32_t source) | 
| uint32_t | ResetCtl_getHardResetSource (void) | 
| void | ResetCtl_clearHardResetSource (uint32_t mask) | 
| uint32_t | ResetCtl_getPSSSource (void) | 
| void | ResetCtl_clearPSSFlags (void) | 
| uint32_t | ResetCtl_getPCMSource (void) | 
| void | ResetCtl_clearPCMFlags (void) |