32 #ifndef __INTERRUPT_H__ 
   33 #define __INTERRUPT_H__ 
   56 #include <ti/devices/msp432p4xx/inc/msp.h> 
   62 #define FAULT_NMI                                       ( 2)  
   63 #define FAULT_HARD                                      ( 3)  
   64 #define FAULT_MPU                                       ( 4)  
   65 #define FAULT_BUS                                       ( 5)  
   66 #define FAULT_USAGE                                     ( 6)  
   67 #define FAULT_SVCALL                                    (11)  
   68 #define FAULT_DEBUG                                     (12)  
   69 #define FAULT_PENDSV                                    (14)  
   70 #define FAULT_SYSTICK                                   (15)  
   76 #define INT_WDT_A                                       (19)  
   78 #define INT_FLCTL                                       (21)  
   79 #define INT_COMP_E0                                     (22)  
   80 #define INT_COMP_E1                                     (23)  
   81 #define INT_TA0_0                                       (24)  
   82 #define INT_TA0_N                                       (25)  
   83 #define INT_TA1_0                                       (26)  
   84 #define INT_TA1_N                                       (27)  
   85 #define INT_TA2_0                                       (28)  
   86 #define INT_TA2_N                                       (29)  
   87 #define INT_TA3_0                                       (30)  
   88 #define INT_TA3_N                                       (31)  
   89 #define INT_EUSCIA0                                     (32)  
   90 #define INT_EUSCIA1                                     (33)  
   91 #define INT_EUSCIA2                                     (34)  
   92 #define INT_EUSCIA3                                     (35)  
   93 #define INT_EUSCIB0                                     (36)  
   94 #define INT_EUSCIB1                                     (37)  
   95 #define INT_EUSCIB2                                     (38)  
   96 #define INT_EUSCIB3                                     (39)  
   97 #define INT_ADC14                                       (40)  
   98 #define INT_T32_INT1                                    (41)  
   99 #define INT_T32_INT2                                    (42)  
  100 #define INT_T32_INTC                                    (43)  
  101 #define INT_AES256                                      (44)  
  102 #define INT_RTC_C                                       (45)  
  103 #define INT_DMA_ERR                                     (46)  
  104 #define INT_DMA_INT3                                    (47)  
  105 #define INT_DMA_INT2                                    (48)  
  106 #define INT_DMA_INT1                                    (49)  
  107 #define INT_DMA_INT0                                    (50)  
  108 #define INT_PORT1                                       (51)  
  109 #define INT_PORT2                                       (52)  
  110 #define INT_PORT3                                       (53)  
  111 #define INT_PORT4                                       (54)  
  112 #define INT_PORT5                                       (55)  
  113 #define INT_PORT6                                       (56)  
  114 #define INT_LCD_F                                       (57)  
  116 #define NUM_INTERRUPTS                                  (57) 
  123 #define INT_PRIORITY_MASK       ((0xFF << (8 - NUM_PRIORITY_BITS)) & 0xFF) 
  124 #define NUM_PRIORITY            8 
  126 #define NVIC_APINT_PRIGROUP_M   0x00000700  // Interrupt Priority Grouping 
  127 #define NVIC_APINT_PRIGROUP_7_1 0x00000000  // Priority group 7.1 split 
  128 #define NVIC_APINT_PRIGROUP_6_2 0x00000100  // Priority group 6.2 split 
  129 #define NVIC_APINT_PRIGROUP_5_3 0x00000200  // Priority group 5.3 split 
  130 #define NVIC_APINT_PRIGROUP_4_4 0x00000300  // Priority group 4.4 split 
  131 #define NVIC_APINT_PRIGROUP_3_5 0x00000400  // Priority group 3.5 split 
  132 #define NVIC_APINT_PRIGROUP_2_6 0x00000500  // Priority group 2.6 split 
  133 #define NVIC_APINT_PRIGROUP_1_7 0x00000600  // Priority group 1.7 split 
  134 #define NVIC_APINT_PRIGROUP_0_8 0x00000700  // Priority group 0.8 split 
  135 #define NVIC_SYS_PRI1_R         0xE000ED18  // System Handler Priority 1 
  136 #define NVIC_SYS_PRI2_R         0xE000ED1C  // System Handler Priority 2 
  137 #define NVIC_SYS_PRI3_R         0xE000ED20  // System Handler Priority 3 
  138 #define NVIC_PRI0_R             0xE000E400  // Interrupt 0-3 Priority 
  139 #define NVIC_PRI1_R             0xE000E404  // Interrupt 4-7 Priority 
  140 #define NVIC_PRI2_R             0xE000E408  // Interrupt 8-11 Priority 
  141 #define NVIC_PRI3_R             0xE000E40C  // Interrupt 12-15 Priority 
  142 #define NVIC_PRI4_R             0xE000E410  // Interrupt 16-19 Priority 
  143 #define NVIC_PRI5_R             0xE000E414  // Interrupt 20-23 Priority 
  144 #define NVIC_PRI6_R             0xE000E418  // Interrupt 24-27 Priority 
  145 #define NVIC_PRI7_R             0xE000E41C  // Interrupt 28-31 Priority 
  146 #define NVIC_PRI8_R             0xE000E420  // Interrupt 32-35 Priority 
  147 #define NVIC_PRI9_R             0xE000E424  // Interrupt 36-39 Priority 
  148 #define NVIC_PRI10_R            0xE000E428  // Interrupt 40-43 Priority 
  149 #define NVIC_PRI11_R            0xE000E42C  // Interrupt 44-47 Priority 
  150 #define NVIC_PRI12_R            0xE000E430  // Interrupt 48-51 Priority 
  151 #define NVIC_PRI13_R            0xE000E434  // Interrupt 52-55 Priority 
  152 #define NVIC_PRI14_R            0xE000E438  // Interrupt 56-59 Priority 
  153 #define NVIC_PRI15_R            0xE000E43C  // Interrupt 60-63 Priority 
  154 #define NVIC_EN0_R              0xE000E100  // Interrupt 0-31 Set Enable 
  155 #define NVIC_EN1_R              0xE000E104  // Interrupt 32-54 Set Enable 
  156 #define NVIC_DIS0_R             0xE000E180  // Interrupt 0-31 Clear Enable 
  157 #define NVIC_DIS1_R             0xE000E184  // Interrupt 32-54 Clear Enable 
  158 #define NVIC_PEND0_R            0xE000E200  // Interrupt 0-31 Set Pending 
  159 #define NVIC_PEND1_R            0xE000E204  // Interrupt 32-54 Set Pending 
  160 #define NVIC_UNPEND0_R          0xE000E280  // Interrupt 0-31 Clear Pending 
  161 #define NVIC_UNPEND1_R          0xE000E284  // Interrupt 32-54 Clear Pending 
  226         void (*intHandler)(
void));
 
  572 #endif // __INTERRUPT_H__ 
bool Interrupt_enableMaster(void)
void Interrupt_setVectorTableAddress(uint32_t addr)
Definition: interrupt.c:522
void Interrupt_enableSleepOnIsrExit(void)
Definition: interrupt.c:532
void Interrupt_disableSleepOnIsrExit(void)
Definition: interrupt.c:537
void Interrupt_enableInterrupt(uint32_t interruptNumber)
Definition: interrupt.c:302
uint32_t Interrupt_getVectorTableAddress(void)
Definition: interrupt.c:527
void Interrupt_unpendInterrupt(uint32_t interruptNumber)
Definition: interrupt.c:480
uint8_t Interrupt_getPriorityMask(void)
Definition: interrupt.c:517
bool Interrupt_disableMaster(void)
Definition: interrupt.c:157
void Interrupt_registerInterrupt(uint32_t interruptNumber, void(*intHandler)(void))
Definition: interrupt.c:165
bool Interrupt_isEnabled(uint32_t interruptNumber)
Definition: interrupt.c:390
void Interrupt_setPriorityMask(uint8_t priorityMask)
Definition: interrupt.c:512
void Interrupt_setPriority(uint32_t interruptNumber, uint8_t priority)
Definition: interrupt.c:270
void Interrupt_pendInterrupt(uint32_t interruptNumber)
Definition: interrupt.c:442
void Interrupt_disableInterrupt(uint32_t interruptNumber)
Definition: interrupt.c:346
uint8_t Interrupt_getPriority(uint32_t interruptNumber)
Definition: interrupt.c:288
uint32_t Interrupt_getPriorityGrouping(void)
Definition: interrupt.c:241
void Interrupt_setPriorityGrouping(uint32_t bits)
Definition: interrupt.c:221
void Interrupt_unregisterInterrupt(uint32_t interruptNumber)
Definition: interrupt.c:208