|  |  | 
#include <stdint.h>Go to the source code of this file.
| Functions | |
| uint32_t | CPU_cpsid (void) | 
| uint32_t | CPU_cpsie (void) | 
| uint32_t | CPU_primask (void) | 
| void | CPU_wfi (void) | 
| uint32_t | CPU_basepriGet (void) | 
| void | CPU_basepriSet (uint32_t newBasepri) | 
| uint32_t CPU_cpsid | ( | void | ) | 
Referenced by Interrupt_disableMaster().
| uint32_t CPU_cpsie | ( | void | ) | 
| uint32_t CPU_primask | ( | void | ) | 
| void CPU_wfi | ( | void | ) | 
Referenced by PCM_gotoLPM0(), PCM_gotoLPM3(), and PCM_shutdownDevice().
| uint32_t CPU_basepriGet | ( | void | ) | 
Referenced by Interrupt_getPriorityMask().
| void CPU_basepriSet | ( | uint32_t | newBasepri | ) | 
Referenced by Interrupt_setPriorityMask().