![]() |
![]() |
Type definition for _eUSCI_SPI_SlaveConfig structure. More...
#include <spi.h>
Data Fields | |
uint_fast16_t | msbFirst |
uint_fast16_t | clockPhase |
uint_fast16_t | clockPolarity |
uint_fast16_t | spiMode |
Type definition for _eUSCI_SPI_SlaveConfig structure.
ypedef eUSCI_SPI_SlaveConfig
Configuration structure for slave mode in the SPI module. See SPI_initSlave for parameter documentation.
uint_fast16_t _eUSCI_SPI_SlaveConfig::msbFirst |
Referenced by SPI_initSlave().
uint_fast16_t _eUSCI_SPI_SlaveConfig::clockPhase |
Referenced by SPI_initSlave().
uint_fast16_t _eUSCI_SPI_SlaveConfig::clockPolarity |
Referenced by SPI_initSlave().
uint_fast16_t _eUSCI_SPI_SlaveConfig::spiMode |
Referenced by SPI_initSlave().