Type definition for _eUSCI_SPI_MasterConfig structure. More...
#include <spi.h>
Data Fields | |
uint_fast8_t | selectClockSource |
uint32_t | clockSourceFrequency |
uint32_t | desiredSpiClock |
uint_fast16_t | msbFirst |
uint_fast16_t | clockPhase |
uint_fast16_t | clockPolarity |
uint_fast16_t | spiMode |
Type definition for _eUSCI_SPI_MasterConfig structure.
ypedef eUSCI_SPI_MasterConfig
Configuration structure for master mode in the SPI module. See SPI_initMaster for parameter documentation.
uint_fast8_t _eUSCI_SPI_MasterConfig::selectClockSource |
Referenced by SPI_initMaster().
uint32_t _eUSCI_SPI_MasterConfig::clockSourceFrequency |
Referenced by SPI_initMaster().
uint32_t _eUSCI_SPI_MasterConfig::desiredSpiClock |
Referenced by SPI_initMaster().
uint_fast16_t _eUSCI_SPI_MasterConfig::msbFirst |
Referenced by SPI_initMaster().
uint_fast16_t _eUSCI_SPI_MasterConfig::clockPhase |
Referenced by SPI_initMaster().
uint_fast16_t _eUSCI_SPI_MasterConfig::clockPolarity |
Referenced by SPI_initMaster().
uint_fast16_t _eUSCI_SPI_MasterConfig::spiMode |
Referenced by SPI_initMaster().