#include <ti/devices/msp432p4xx/driverlib/adc14.h>
#include <ti/devices/msp432p4xx/driverlib/aes256.h>
#include <ti/devices/msp432p4xx/driverlib/comp_e.h>
#include <ti/devices/msp432p4xx/driverlib/cpu.h>
#include <ti/devices/msp432p4xx/driverlib/crc32.h>
#include <ti/devices/msp432p4xx/driverlib/cs.h>
#include <ti/devices/msp432p4xx/driverlib/dma.h>
#include <ti/devices/msp432p4xx/driverlib/eusci.h>
#include <ti/devices/msp432p4xx/driverlib/fpu.h>
#include <ti/devices/msp432p4xx/driverlib/gpio.h>
#include <ti/devices/msp432p4xx/driverlib/i2c.h>
#include <ti/devices/msp432p4xx/driverlib/interrupt.h>
#include <ti/devices/msp432p4xx/driverlib/mpu.h>
#include <ti/devices/msp432p4xx/driverlib/pcm.h>
#include <ti/devices/msp432p4xx/driverlib/pmap.h>
#include <ti/devices/msp432p4xx/driverlib/pss.h>
#include <ti/devices/msp432p4xx/driverlib/ref_a.h>
#include <ti/devices/msp432p4xx/driverlib/reset.h>
#include <ti/devices/msp432p4xx/driverlib/rom.h>
#include <ti/devices/msp432p4xx/driverlib/rom_map.h>
#include <ti/devices/msp432p4xx/driverlib/rtc_c.h>
#include <ti/devices/msp432p4xx/driverlib/spi.h>
#include <ti/devices/msp432p4xx/driverlib/systick.h>
#include <ti/devices/msp432p4xx/driverlib/timer32.h>
#include <ti/devices/msp432p4xx/driverlib/timer_a.h>
#include <ti/devices/msp432p4xx/driverlib/uart.h>
#include <ti/devices/msp432p4xx/driverlib/wdt_a.h>
#include <ti/devices/msp432p4xx/driverlib/sysctl_a.h>
#include <ti/devices/msp432p4xx/driverlib/sysctl.h>
#include <ti/devices/msp432p4xx/driverlib/flash_a.h>
#include <ti/devices/msp432p4xx/driverlib/flash.h>
#include <ti/devices/msp432p4xx/driverlib/lcd_f.h>
Go to the source code of this file.
|
| #define | HWREG8(x) (*((volatile uint8_t *)(x))) |
| |
| #define | HWREG16(x) (*((volatile uint16_t *)(x))) |
| |
| #define | HWREG32(x) (*((volatile uint32_t *)(x))) |
| |
| #define | HWREG(x) (HWREG16(x)) |
| |
| #define | HWREG8_L(x) (*((volatile uint8_t *)((uint8_t *)&x))) |
| |
| #define | HWREG8_H(x) (*((volatile uint8_t *)(((uint8_t *)&x)+1))) |
| |
| #define | HWREG16_L(x) (*((volatile uint16_t *)((uint16_t *)&x))) |
| |
| #define | HWREG16_H(x) (*((volatile uint16_t *)(((uint16_t *)&x)+1))) |
| |
| #define HWREG8 |
( |
|
x | ) |
(*((volatile uint8_t *)(x))) |
Referenced by __FlashCtl_A_remaskData8Post(), __FlashCtl_A_remaskData8Pre(), __FlashCtl_remaskData8Post(), __FlashCtl_remaskData8Pre(), CRC32_set8BitData(), CRC32_set8BitDataReversed(), FlashCtl_A_verifyMemory(), FlashCtl_verifyMemory(), GPIO_getEnabledInterruptStatus(), GPIO_setDriveStrengthHigh(), GPIO_setDriveStrengthLow(), LCD_F_setPinAsCOM(), PMAP_configurePorts(), and RTC_C_definePrescaleEvent().
| #define HWREG16 |
( |
|
x | ) |
(*((volatile uint16_t *)(x))) |
Referenced by CRC32_set32BitData(), CRC32_set32BitDataReversed(), GPIO_clearInterruptFlag(), GPIO_disableInterrupt(), GPIO_enableInterrupt(), GPIO_getEnabledInterruptStatus(), GPIO_getInputPinValue(), GPIO_getInterruptStatus(), GPIO_interruptEdgeSelect(), GPIO_setAsInputPin(), GPIO_setAsInputPinWithPullDownResistor(), GPIO_setAsInputPinWithPullUpResistor(), GPIO_setAsOutputPin(), GPIO_setAsPeripheralModuleFunctionInputPin(), GPIO_setAsPeripheralModuleFunctionOutputPin(), GPIO_setOutputHighOnPin(), GPIO_setOutputLowOnPin(), GPIO_toggleOutputOnPin(), I2C_initSlave(), SysCtl_A_getTempCalibrationConstant(), and SysCtl_getTempCalibrationConstant().
| #define HWREG32 |
( |
|
x | ) |
(*((volatile uint32_t *)(x))) |
Referenced by __FlashCtl_A_remaskBurstDataPost(), __FlashCtl_A_remaskBurstDataPre(), __FlashCtl_A_remaskData32Post(), __FlashCtl_A_remaskData32Pre(), __FlashCtl_remaskBurstDataPost(), __FlashCtl_remaskBurstDataPre(), __FlashCtl_remaskData32Post(), __FlashCtl_remaskData32Pre(), FlashCtl_A_verifyMemory(), FlashCtl_verifyMemory(), Interrupt_disableInterrupt(), Interrupt_enableInterrupt(), Interrupt_getPriority(), Interrupt_isEnabled(), Interrupt_pendInterrupt(), Interrupt_registerInterrupt(), Interrupt_setPriority(), and Interrupt_unpendInterrupt().
| #define HWREG8_L |
( |
|
x | ) |
(*((volatile uint8_t *)((uint8_t *)&x))) |
| #define HWREG8_H |
( |
|
x | ) |
(*((volatile uint8_t *)(((uint8_t *)&x)+1))) |
| #define HWREG16_L |
( |
|
x | ) |
(*((volatile uint16_t *)((uint16_t *)&x))) |
| #define HWREG16_H |
( |
|
x | ) |
(*((volatile uint16_t *)(((uint16_t *)&x)+1))) |