![]() |
![]() |
LGPTimerLPF3 Hardware attributes. More...
#include <LGPTimerLPF3.h>
Data Fields | |
uint32_t | baseAddr |
PowerLPF3_Resource | powerID |
LGPTimerLPF3_ChannelConf | channelConfig [3] |
uint8_t | intNum |
uint8_t | intPriority |
LGPTimerLPF3 Hardware attributes.
These fields are used by the driver to set up underlying LGPTimer driver statically. A sample structure is shown below:
uint32_t LGPTimerLPF3_HWAttrs::baseAddr |
LGPTimer peripheral base address
PowerLPF3_Resource LGPTimerLPF3_HWAttrs::powerID |
LGPTimer peripheral's power resource ID
LGPTimerLPF3_ChannelConf LGPTimerLPF3_HWAttrs::channelConfig[3] |
LGPTimer peripheral channel selection for for pin and pin mux
uint8_t LGPTimerLPF3_HWAttrs::intNum |
LGPTimer peripheral interrupt vector
uint8_t LGPTimerLPF3_HWAttrs::intPriority |
LGPTimer peripheral's interrupt priority