Radio Control Layer (RCL)
|
#include <stdint.h>
#include <stdlib.h>
#include <string.h>
#include <ti/drivers/rcl/RCL_Command.h>
#include <ti/drivers/rcl/RCL_Types.h>
#include <ti/drivers/rcl/RCL_Scheduler.h>
#include <ti/drivers/rcl/commands/adc_noise.h>
#include <ti/log/Log.h>
#include <ti/devices/DeviceFamily.h>
Macros | |
#define | ADC_NOISE_SAMPLE_MEM (PBE_RAM_BASE_ADDR) |
#define | ADC_NOISE_SAMPLE_PTR ((uint32_t *)ADC_NOISE_SAMPLE_MEM) |
#define | ADC_NOISE_SAMPLE_MEM_S2R_START 2048 |
Functions | |
static void | RCL_Handler_Adc_Noise_configureS2R (uint32_t numWords) |
static void | RCL_Handler_Adc_Noise_powerUp (void) |
static void | RCL_Handler_Adc_Noise_powerDown (void) |
RCL_Events | RCL_Handler_ADC_Noise_getNoise (RCL_Command *cmd, LRF_Events lrfEvents, RCL_Events rclEventsIn) |
Variables | |
struct { | |
uint8_t | synthRefsys:1 |
uint8_t | powerUp:1 |
uint8_t | s2rConversion:1 |
} | adcNoiseHandlerState |
#define ADC_NOISE_SAMPLE_MEM (PBE_RAM_BASE_ADDR) |
#define ADC_NOISE_SAMPLE_PTR ((uint32_t *)ADC_NOISE_SAMPLE_MEM) |
Referenced by RCL_Handler_ADC_Noise_getNoise().
#define ADC_NOISE_SAMPLE_MEM_S2R_START 2048 |
Referenced by RCL_Handler_Adc_Noise_configureS2R().
|
static |
References ADC_NOISE_SAMPLE_MEM_S2R_START, and LRF_setRclClockEnable().
Referenced by RCL_Handler_ADC_Noise_getNoise().
|
static |
References LRF_enableHwInterrupt().
Referenced by RCL_Handler_ADC_Noise_getNoise().
|
static |
References LRF_clearRclClockEnable(), LRF_disableHwInterrupt(), and LRF_disableSynthRefsys().
Referenced by RCL_Handler_ADC_Noise_getNoise().
RCL_Events RCL_Handler_ADC_Noise_getNoise | ( | RCL_Command * | cmd, |
LRF_Events | lrfEvents, | ||
RCL_Events | rclEventsIn | ||
) |
References ADC_NOISE_SAMPLE_PTR, adcNoiseHandlerState, LRF_disableSynthRefsys(), LRF_enableSynthRefsys(), RCL_ADC_NOISE_MAX_NUM_WORDS, RCL_CommandStatus_Active, RCL_CommandStatus_Error_Param, RCL_CommandStatus_Finished, RCL_Handler_Adc_Noise_configureS2R(), RCL_Handler_Adc_Noise_powerDown(), RCL_Handler_Adc_Noise_powerUp(), RCL_Scheduler_getCurrentTime(), RCL_Scheduler_setNewStartAbsTime(), and RCL_Scheduler_setStartStopTimeEarliestStart().
struct { ... } adcNoiseHandlerState |
Referenced by RCL_Handler_ADC_Noise_getNoise().