33 #ifndef ti_drivers_RCL_commands_adc_noise_h__include 34 #define ti_drivers_RCL_commands_adc_noise_h__include 42 #define RCL_CMDID_ADC_NOISE_GET 0x0001 45 #define RCL_ADC_NOISE_MAX_NUM_WORDS (1024) 82 #define RCL_CmdAdcNoiseGet_Default() \ 83 (RCL_CmdAdcNoiseGet) \ 85 .common = RCL_Command_Default(RCL_CMDID_ADC_NOISE_GET, \ 86 RCL_Handler_ADC_Noise_getNoise), \ 87 .numWords = RCL_ADC_NOISE_MAX_NUM_WORDS, \ 91 #endif // ti_drivers_RCL_commands_adc_noise_h__include ADC noise command.
Definition: adc_noise.h:72
uint32_t * output
Definition: adc_noise.h:76
RCL_Command common
Definition: adc_noise.h:74
uint32_t numWords
Definition: adc_noise.h:75