Data Fields
MCAN_TxEventFifoElement Struct Reference

Structure for MCAN Tx Event FIFO element. More...

#include <MCAN.h>

Data Fields

uint32_t id
 
uint16_t txts
 
uint8_t rtr
 
uint8_t xtd
 
uint8_t esi
 
uint8_t dlc
 
uint8_t brs
 
uint8_t fdf
 
uint8_t et
 
uint8_t mm
 

Detailed Description

Structure for MCAN Tx Event FIFO element.

Field Documentation

§ id

uint32_t MCAN_TxEventFifoElement::id

Identifier

§ txts

uint16_t MCAN_TxEventFifoElement::txts

Tx Timestamp

§ rtr

uint8_t MCAN_TxEventFifoElement::rtr

Remote Transmission Request
0 = Data frame transmitted
1 = Remote frame transmitted

§ xtd

uint8_t MCAN_TxEventFifoElement::xtd

Extended Identifier
0 = 11-bit standard identifier
1 = 29-bit extended identifier

§ esi

uint8_t MCAN_TxEventFifoElement::esi

Error State Indicator
0 = Transmitting node is error active
1 = Transmitting node is error passive

§ dlc

uint8_t MCAN_TxEventFifoElement::dlc

Data Length Code
0-8 = CAN + CAN FD: frame with 0-8 data bytes transmitted
9-15 = CAN: frame with 8 data bytes transmitted
9-15 = CAN FD: frame with 12/16/20/24/32/48/64 data bytes transmitted

§ brs

uint8_t MCAN_TxEventFifoElement::brs

Bit Rate Switching
0 = Frame transmitted without bit rate switching
1 = Frame transmitted with bit rate switching

§ fdf

uint8_t MCAN_TxEventFifoElement::fdf

FD Format
0 = Standard frame format
1 = CAN FD frame format (new DLC-coding and CRC)

§ et

uint8_t MCAN_TxEventFifoElement::et

Event Type
0 = Reserved
1 = Tx event
2 = Transmission in spite of cancellation (always set for transmissions in DAR mode)
3 = Reserved

§ mm

uint8_t MCAN_TxEventFifoElement::mm

Message Marker


The documentation for this struct was generated from the following file:
© Copyright 1995-2024, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale