![]() |
![]() |
#include <LogSinkBuf.h>
Data Fields | |
uint8_t | bufType |
int8_t | advance |
uint16_t | numEntries |
uint32_t | serial |
LogSinkBuf_Rec * | buffer |
LogSinkBuf_Rec * | curEntry |
LogSinkBuf_Rec * | endEntry |
uint8_t LogSinkBuf_Instance::bufType |
int8_t LogSinkBuf_Instance::advance |
uint16_t LogSinkBuf_Instance::numEntries |
uint32_t LogSinkBuf_Instance::serial |
LogSinkBuf_Rec* LogSinkBuf_Instance::buffer |
LogSinkBuf_Rec* LogSinkBuf_Instance::curEntry |
LogSinkBuf_Rec* LogSinkBuf_Instance::endEntry |