![]() |
![]() |
The definition of a comparator function table that contains the required set of functions to control a specific comparator driver implementation. More...
#include <Comparator.h>
The definition of a comparator function table that contains the required set of functions to control a specific comparator driver implementation.
Comparator_CloseFxn Comparator_FxnTable::closeFxn |
Function to close the specified peripheral.
Comparator_GetLevelFxn Comparator_FxnTable::getLevelFxn |
Function to get comparator output level.
Comparator_getTriggerFxn Comparator_FxnTable::getTriggerFxn |
Function to get the comparator output trigger condition
Comparator_InitFxn Comparator_FxnTable::initFxn |
Function to initialize the given data object.
Comparator_OpenFxn Comparator_FxnTable::openFxn |
Function to open the specified peripheral.
Comparator_setTriggerFxn Comparator_FxnTable::setTriggerFxn |
Function to set the comparator output trigger condition
Comparator_StartFxn Comparator_FxnTable::startFxn |
Function to start the specified peripheral.
Comparator_StopFxn Comparator_FxnTable::stopFxn |
Function to stop the specified peripheral.