![]() |
![]() |
CAN Parameters. More...
#include <CAN.h>
Data Fields | |
const CAN_MsgRamConfig * | msgRamConfig |
const CAN_BitRateTimingRaw * | bitTiming |
uint32_t | tsPrescaler |
CAN_EventCbk | eventCbk |
uint32_t | eventMask |
void * | userArg |
CAN Parameters.
CAN parameters are used with the CAN_open() call. Default values for these parameters are set using CAN_Params_init().
const CAN_MsgRamConfig* CAN_Params::msgRamConfig |
Pointer to message RAM configuration
const CAN_BitRateTimingRaw* CAN_Params::bitTiming |
Pointer to raw bit timing values
uint32_t CAN_Params::tsPrescaler |
Timestamp prescaler
CAN_EventCbk CAN_Params::eventCbk |
Pointer to event callback function
uint32_t CAN_Params::eventMask |
Mask of events to call event callback function for
void* CAN_Params::userArg |
User supplied arg for callback